??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
O'Keeffe's
Description
Ladder Ship 522A
Bill of material
ladder_ship_522a_60_degree_incline_HI
VARIANTNAME
VARIANTLOD
HI
TREADLOCATE
treadlocate
FEET
NUMRUNGRECALCD
numrungrecalcd
6.000
NUMRUNGRECALCC
numrungrecalcc
NUMRUNGRECALCB
numrungrecalcb
FEET
NUMRUNGRECALCA
numrungrecalca
FEET
NUMRUNGCALCD
numrungcalcd
8.000
NUMRUNGCALCC
numrungcalcc
NUMRUNGCALCB
numrungcalcb
FEET
NUMRUNGCALCA
numrungcalca
FEET
ACTUALPLATLENGTH
actualplatlength
1.330 FEET
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
QRCODE
QR code
PRODUCTSKU
Product SKU
522A-ship-ladder
NOMINALWIDTH
Nominal width
0.000
NOMINALHEIGHT
Nominal height
0.000
MANUFACTURERNAME
Manufacturer name
O'Keeffe's
EDITIONNUMBER
Edition number
1.000
STANDARDSCONFORMANCE
Standards Conformance
OSHA 1910.27
CAPACITY
Capacity
1500 lbs per Rung
AVAILABLEOPTIONS
Available Options
as Specified
UNSPSCCODE
UNSPSC Code
30191501
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Metal Fabrications
MASTERFORMAT2014CODE
Masterformat 2014 Code
05 50 00
BIMOBJECTCATEGORY
BIMobject category
Other
SALESINFORMATION
Sales Information
http://www.okeeffes.com/contact-us.php
DEFAULTELEVATION
Default Elevation
0.000 FEET
WARRANTYDURATIONYEARS
Warranty Duration (Years)
0.000
MAINTENANCESCHEDULEMONTHS
Maintenance Schedule (Months)
0.000
EXPECTEDLIFESPANYEARS
Expected Lifespan (Years)
0.000
MATERIALSECONDARY
Material secondary
Aluminium
MATERIALMAIN
Material main
Aluminium
NUMBEROFRUNGSRETURNSIDE
Number of Rungs Return Side
6.000
NUMBEROFRUNGS
Number of Rungs
8.000
LADDERINCLINE
Ladder Incline
INCLUDESEISMICBRACKETSRETURNSIDE
Include Seismic Brackets Return Side
1.000
INCLUDESEISMICBRACKETS
Include Seismic Brackets
1.000
UNITWIDTHOUTSIDEFRAME
Unit Width_Outside Frame
2.170 FEET
UNITWIDTH
Unit Width
2.000 FEET
UNITHEIGHTRETURNSIDE
Unit Height Return Side
6.000 FEET
UNITHEIGHT
Unit Height
8.000 FEET
PLATFORMLENGTH
Platform Length
2.000 FEET
URL
http://www.okeeffes.com/
REVISION
Revision
R1_2015-11
PRODUCTDATAURL
Product data url
PRODUCTGUID
Product Guid
4c128bee-fa59-4fa4-8c94-21a6f9107b35
MODEL
Model
MANUFACTURER
Manufacturer
O'Keeffe's, Inc
KEYNOTE
Keynote
05515
DRAWNBY
Drawn By
Sumex Design, Inc. / Robert S. Weygant, CSI, CDT, SCIP
DESCRIPTION
Description
COPYRIGHT
Copyright
ASSEMBLYCODE
Assembly Code
B1010700
MANUFACTURERWEBSITE
Manufacturer Website
http://www.okeeffes.com/
MANUFACTURERPHONETOLLFREE
Manufacturer Phone - Toll Free
888-653-3333
MANUFACTURERPHONE
Manufacturer Phone
415-822-4222
MANUFACTURERFAX
Manufacturer Fax
415-822-5222
MANUFACTURERADDRESS
Manufacturer Address
100 N. Hill Dr. Suite 12 Brisbane, CA 94005
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions