??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
O'Keeffe's
Description
Ladder Caged Access 532
Bill of material
ladder_caged_access_532_24in_width_HI
VARIANTNAME
24in Width
VARIANTLOD
HI
TOPBRACKETWIDTH
topbracketwidth
1.130 FEET
NUMRUNGCALCD
numrungcalcd
16.000
NUMRUNGCALCC
numrungcalcc
16.000
NUMRUNGCALCA
numrungcalca
1.000 FEET
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
US
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
None
REGIONASIA
Region Asia
None
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
QRCODE
QR code
PRODUCTGROUP
Product group
Cage Ladders
PRODUCTFAMILY
Product family
Ladders
PRODUCTSKU
Product SKU
532-cage-ladder
NOMINALWIDTH
Nominal width
0.000
NOMINALHEIGHT
Nominal height
0.000
MANUFACTURERNAME
Manufacturer name
O'Keeffe's
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
United States
DATEOFPUBLISHING
Date of publishing
4/1/2014
STANDARDSCONFORMANCE
Standards Conformance
OSHA 1910.27
CAPACITY
Capacity
1500 lbs per Rung
AVAILABLEOPTIONS
Available Options
[Intermediate Brackets][Extended Intermediate Brackets][Fall Arrest System][Safety Post for Roof Hatch]
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Ladders
UNICLASS14CODE
Uniclass 1.4 Code
L81333
UNSPSCCODE
UNSPSC Code
30191501
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Metal Fabrications
MASTERFORMAT2014CODE
Masterformat 2014 Code
05 50 00
BIMOBJECTCATEGORY
BIMobject category
Other
SALESINFORMATION
Sales Information
http://www.okeeffes.com/contact-us.php
DEFAULTELEVATION
Default Elevation
0.000 FEET
WARRANTYDURATIONYEARS
Warranty Duration (Years)
0.000
MAINTENANCESCHEDULEMONTHS
Maintenance Schedule (Months)
0.000
EXPECTEDLIFESPANYEARS
Expected Lifespan (Years)
0.000
MATERIALSECONDARY
Material secondary
Aluminium
MATERIALMAIN
Material main
Aluminium
NUMBEROFRUNGS
Number of Rungs
16.000
LADDEROFFFLOORMOUNTED
Ladder_Off Floor Mounted
0.000
LADDERFLOORMOUNTED
Ladder_Floor Mounted
1.000
INCLUDESECURITYDOOR
Include Security Door
0.000
LADDERBASEOFFSET
Ladder Base Offset
0.000 FEET
FFTOBOTTOMRUNGCL
FF to Bottom Rung CL
0.950 FEET
UNITWIDTHOUTSIDEFRAME
Unit Width_Outside Frame
2.290 FEET
UNITWIDTH
Unit Width
2.000 FEET
UNITHEIGHT
Unit Height
19.710 FEET
TOPDECKINGTOTOPBRACKETCL
Top Decking to Top Bracket CL
0.550 FEET
PROJECTIONFROMHOST
Projection from Host
0.580 FEET
FFTOTOPOFDECKING
FF to Top of Decking
16.000 FEET
FFTOBOTTOMBRACKETCL
FF to Bottom Bracket CL
0.920 FEET
CAGESTARTINGHEIGHT
Cage Starting Height
8.000 FEET
URL
http://www.okeeffes.com/
TECHNICALDESCRIPTION
Technical description
http://okeeffes.com/wp-content/uploads/2015/09/Okeeffes_Ladder_Specs12.pdf
REVISION
Revision
R1_2015-11
PRODUCTDATAURL
Product data url
PRODUCTGUID
Product Guid
945e4b2d-3c42-47e6-b5c7-2759a4c78d74
MODEL
Model
Model 532
MANUFACTURER
Manufacturer
O'Keeffe's, Inc
KEYNOTE
Keynote
05515
INSTALLATIONINSTRUCTIONS
Installation instructions
http://okeeffes.com/wp-content/uploads/2015/09/Okeeffes_Ladder_Specs12.pdf
DRAWNBY
Drawn By
Sumex Design, Inc. / Robert S. Weygant, CSI, CDT, SCIP
DESCRIPTION
Description
O'Keeffe's Model 532 Caged Low Parapet Access Ladder - 24in Width as Specified
COPYRIGHT
Copyright
ASSEMBLYCODE
Assembly Code
B1010700
MANUFACTURERWEBSITE
Manufacturer Website
http://www.okeeffes.com/
MANUFACTURERPHONETOLLFREE
Manufacturer Phone - Toll Free
888-653-3333
MANUFACTURERPHONE
Manufacturer Phone
415-822-4222
MANUFACTURERFAX
Manufacturer Fax
415-822-5222
MANUFACTURERADDRESS
Manufacturer Address
100 N. Hill Dr. Suite 12 Brisbane, CA 94005
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions