??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ConTech Lighting
Description
LA-1CB Symphony
Bill of material
9/16" Grid Deep Tile T-Bar Clip - Silver
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COPYRIGHT
copyright
2017 ConTech Lighting©
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
9/16" Grid Deep Tile T-Bar Clip
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0.0520833333333333
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
0.104166666666667
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ConTech Lighting
MANUFACTURER_ADDRESS
manufacturer address
725 Landwehr Rd, Northbrook, IL 60062
MANUFACTURER_EMAIL
manufacturer email
http://www.ConTechLighting.com/contact-us
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
847-559-5500
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
LA-1CB
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.ConTechLighting.com/sites/default/files/la_1_2circuit_access_1.pdf
PRODUCT_PAGE_URL
product page url
http://www.ConTechLighting.com/product/la-1cb-2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ConTechLighting.com/
VERSION
version
2015 v1.0a
WATTAGE_COMMENTS
wattage comments
WIDTH
width
0.0520833333333333
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions