??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ewikon
Description
L73901-01 - Ø10 - Ewikon straight manifold L2X TE 1-drop
Bill of material
L73901-01_81_90
BESTNR
Order code
L73901-01
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
60 mm
H2
Height
70 mm
H3
Height
96 mm
H4
Height
91 mm
W
Number of heaters
G2
Weight
KG
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions