??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73801-04 - Ø10 - Ewikon straight manifold L2X NV-T 4-drop
Bill of material
L73801-04_162_85_90
BESTNR
Order code
L73801-04
S1
min. 162 mm
S2
min. 85 mm
L
max. 800 mm
472.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
6
B
Width
125 mm
H1
Height
70 mm
H2
Height
80 mm
H3
Height
106 mm
H4
Height
101 mm
G2
Weight
32.4 KG
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions