??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 8
HELP_VARIABLE
Company
Actuonix
Description
L12-50-100-6-S
Bill of material
P8XH2T19D
ORDERNO
BACKDRIVE_FORCE__N_
backdrive force (n)
22
CLOSED_HOLE_TO_HOLE__MM_
closed hole to hole (mm)
102
CONTROL
control
S
GEAR_RATIO
gear ratio
100
LIFE
life
Standard
MAXIMUM_LOAD__N_
maximum load (n)
42
MODEL
model
L12
NO_LOAD_SPEED__MMS_
no load speed (mms)
13
PEAK_EFFICIENCY_LOAD__N_
peak efficiency load (n)
17
STROKE_LENGTH__MM_
stroke length (mm)
50
VOLTAGE__VDC_
voltage (vdc)
6
WEIGHT__GRAMS_
weight (grams)
40
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions