??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Actuonix
Description
L12-50-100-6-P
Bill of material
89CWT8A7Y
ORDERNO
BACKDRIVE_FORCE__N_
backdrive force (n)
22
CLOSED_HOLE_TO_HOLE__MM_
closed hole to hole (mm)
102
CONTROL
control
P
GEAR_RATIO
gear ratio
100
LIFE
life
Standard
MAXIMUM_LOAD__N_
maximum load (n)
42
MODEL
model
L12
NO_LOAD_SPEED__MMS_
no load speed (mms)
13
PEAK_EFFICIENCY_LOAD__N_
peak efficiency load (n)
17
STROKE_LENGTH__MM_
stroke length (mm)
50
VOLTAGE__VDC_
voltage (vdc)
6
WEIGHT__GRAMS_
weight (grams)
40
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions