??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Amgis
Description
l01_637x_series
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
EFFICIENCY
efficiency
82%
EXTERNAL_FUSE
external fuse
200mA (stb) at 230V
FIXING
fixing
M5 threaded screw
LENGHT_X_WIDTH_X_HEIGHT
lenght x width x height
72.0 x 72.0 x 37.5mm
WEIGHT_CU
weight cu
187g
WEIGHT_TOTAL
weight total
590g
X_X_Y
x x y
66.04 x 66.04mm
NAME
name
7ESIZQB5N
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions