??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Berger Tools
Description
L Ø 6
Bill of material
L06-020
ARTNR
DH
Hole diameter
6 mm
DD
Rod diameter
4 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
17.7 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
26.5 N
S3
mm
F3
Force
32.4 N
SN
Maximum operating deflection
mm
FN
Force
35.3 N
D
Cross wire section
0.9 mm
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions