??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
L Ø 10
Bill of material
L10-035
ARTNR
DH
Hole diameter
10 mm
DD
Rod diameter
6.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
49 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
73.6 N
S3
mm
F3
Force
85.8 N
SN
Maximum operating deflection
mm
FN
Force
98.1 N
D
Cross wire section
1.5 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions