??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 415
HELP_VARIABLE
Company
ETI
Description
KZS Residual current circuit breakers with overcurrent protection
Bill of material
002175684
ORDERNO
AMBIENT_TEMPERATURE_DURING_OPERATING
ambient temperature during operating
BASIC_PACKAGING_VOLUME
basic packaging volume
BUILT_IN_DEPTH
built-in depth
CONCURRENTLY_SWITCHING_N_NEUTRAL
concurrently switching n-neutral
CONNECTABLE_CONDUCTOR_CROSS_SECTION_MULTI_WIRED
connectable conductor cross section multi-wired
CONNECTABLE_CONDUCTOR_CROSS_SECTION_SOLID_CORE
connectable conductor cross section solid-core
CURRENT_LIMITING_CLASS
current limiting class
CURRENT_TYPE
current type
CUSTOMS_TARIFF
customs tariff
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
DESCRIPTION
description
DISCONNECTION_CHARACTERISTIC
disconnection characteristic
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FREQUENCY
frequency
LEAKAGE_CURRENT_TYPE
leakage current type
LEVEL
level
KZS Residual current circuit breakers with overcurrent protection
NOMINAL_RATED_CURRENT
nominal rated current
NOMINAL_RATED_VOLTAGE
nominal rated voltage
NUMBER_OF_POLES__TOTAL_
number of poles (total)
NUMBER_OF_PROTECTED_POLES
number of protected poles
OVER_VOLTAGE_CATEGORY
over voltage category
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CURRENT__A_
rated current (a)
RATED_FAULT_CURRENT
rated fault current
RATED_IMPULSE_WITHSTAND_VOLTAGE_UIMP
rated impulse withstand voltage uimp
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
RATED_RESIDUAL_CURRENT__A_
rated residual current (a)
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_ACC__EN_61009
rated short-circuit breaking capacity acc. en 61009
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_ICN_ACC__EN_61009_1
rated short-circuit breaking capacity icn acc. en 61009-1
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_IEC_60947_2
rated short-circuit breaking capacity iec 60947-2
RELEASE_CHARACTERISTIC
release characteristic
SHORT_CIRCUIT_CAPACITY__KA_
short circuit capacity (ka)
SUITABLE_FOR_FLUSH_MOUNTED_INSTALLATION
suitable for flush-mounted installation
SURGE_CURRENT_CAPACITY
surge current capacity
VOLTAGE_TYPE
voltage type
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS
width in number of modular spacings
WITH_INTERLOCKING_DEVICE
with interlocking device
NAME
name
CATALOGUE_GROUP
catalogue group
CONNECTION_TYPE
connection_type
FAULT_TYPE_SIGNALISATION
fault type signalisation
FUNCTION
function
NUMBER_OF_POLES
number of poles
TRIPPING_CHARACTERISTIC
tripping characteristic
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_EN_60898
rated short-circuit breaking capacity en 60898
ANTINUISANCE_TRIPPING_VERSION
antinuisance tripping version
SPECIAL_ENVIRONMENT
special_environment
RATED_SWITCH_CURRENT_AUXILIARY_DEVICE
rated switch current auxiliary device
RATED_VOLTAGE_AUXILIARY_DEVICE
rated voltage auxiliary device
OVERVOLTAGE_PROTECTION
overvoltage protection
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions