??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KYUNGWON
Description
Kyungwon Air-Fillter
Bill of material
PAF
VARIANTNAME
PAF
VARCOMPANYSIZE
Company_Size
25 mm
VARW
W
110 mm
VARH
H
400 mm
VARD
D
110 mm
VARC
C
45 mm
VARA
A
50 mm
VAR
제조업체 전화번호
031-455-9433
VARURL
제조업체 URL
www.kyungwoncomp.com
VARMANUFACTURER
Manufacturer
경원기계
VAR1
라이브러리 제작
(주)비아이엠에스 (주)비아이엠에스
VAR2
라이브러리 전화번호
02-2678-1906 02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions