??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AUMUELLER AUTOMATIC
Description
KSA Chain Drives dc twin
Bill of material
ksa_chain_drives_dc_twin_please_download_family_type_catalogue_HI
VARIANTNAME
Please download Family type catalogue
VARIANTLOD
HI
DESIGNCOUNTRY
Design country
Germany
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Germany
MANUFACTURERNAME
Manufacturer name
Aumüller Aumatic GmbH
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
ksa-dc-twin
PRODUCTFAMILY
Product family
Drives
PRODUCTGROUP
Product group
Chain Drives
PRODUCTNAME
Product name
KSA Chain drives DC TWIN
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Window Openers
IFCCLASSIFICATION
IFC Classification
Actuator
NBSREFERENCECODE
NBS Reference Code
16-16-02
NBSREFERENCEDESCRIPTION
NBS Reference Description
Actuators
UNSPSCCODE
UNSPSC Code
301716
UNICLASS20CODE
Uniclass 2.0 Code
PR-16-16-02
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Actuators
DEFAULTELEVATION
Default Elevation
4.000 FEET
CONNECTOR
Connector
24.000 V
MATERIALMAIN
Material main
Aluminium
MATERIALSECONDARY
Material secondary
Stainless steel
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.aumueller-gmbh.de/fileadmin/aumueller/redaktion/pdf/downloads/EN/products/1_drives/instal_instruction/9000018001_KSA-Twin_MA_en.pdf
PRODUCTGUID
Product Guid
67bdcc84-b18a-4400-95d2-c8cd0f054513
PRODUCTCERTIFICATION
Product certification
http://www.aumueller-gmbh.de/fileadmin/aumueller/redaktion/pdf/downloads/DE/produkte/1_antriebe/CE_konform/CE_KSA-TWIN_D.pdf
TECHNICALDESCRIPTION
Technical description
http://www.aumueller-gmbh.de/fileadmin/aumueller/redaktion/pdf/downloads/EN/products/1_drives/data_sheet/KSA_TWIN_S12_24V_Data_EN.pdf
BOSUSENATIVEGEOMETRIES
BOSUseNativeGeometries
1.000
BOS0127127127VISIBILITY
BOS_0_127_127_127_Visibility
0.000
BOS0BLUE
BOS_0_Blue
127.000
BOS0GREEN
BOS_0_Green
127.000
BOS0NATIVEVISIBILITY
BOS_0_Native_Visibility
1.000
BOS0RED
BOS_0_Red
127.000
BOS0VISIBILITY
BOS_0_Visibility
1.000
BOS100127127127VISIBILITY
BOS_100_127_127_127_Visibility
0.000
BOS100BLUE
BOS_100_Blue
127.000
BOS100GREEN
BOS_100_Green
127.000
BOS100NATIVEVISIBILITY
BOS_100_Native_Visibility
1.000
BOS100RED
BOS_100_Red
127.000
BOS100VISIBILITY
BOS_100_Visibility
1.000
BOS101127127127VISIBILITY
BOS_101_127_127_127_Visibility
0.000
BOS101BLUE
BOS_101_Blue
127.000
BOS101GREEN
BOS_101_Green
127.000
BOS101NATIVEVISIBILITY
BOS_101_Native_Visibility
1.000
BOS101RED
BOS_101_Red
127.000
BOS101VISIBILITY
BOS_101_Visibility
1.000
BOS102127127127VISIBILITY
BOS_102_127_127_127_Visibility
0.000
BOS102BLUE
BOS_102_Blue
127.000
BOS102GREEN
BOS_102_Green
127.000
BOS102NATIVEVISIBILITY
BOS_102_Native_Visibility
0.000
BOS102RED
BOS_102_Red
127.000
BOS102VISIBILITY
BOS_102_Visibility
0.000
BOS103127127127VISIBILITY
BOS_103_127_127_127_Visibility
0.000
BOS103BLUE
BOS_103_Blue
127.000
BOS103GREEN
BOS_103_Green
127.000
BOS103NATIVEVISIBILITY
BOS_103_Native_Visibility
1.000
BOS103RED
BOS_103_Red
127.000
BOS103VISIBILITY
BOS_103_Visibility
1.000
BOS104127127127VISIBILITY
BOS_104_127_127_127_Visibility
0.000
BOS104BLUE
BOS_104_Blue
127.000
BOS104GREEN
BOS_104_Green
127.000
BOS104NATIVEVISIBILITY
BOS_104_Native_Visibility
0.000
BOS104RED
BOS_104_Red
127.000
BOS104VISIBILITY
BOS_104_Visibility
0.000
BOS105127127127VISIBILITY
BOS_105_127_127_127_Visibility
0.000
BOS105BLUE
BOS_105_Blue
127.000
BOS105GREEN
BOS_105_Green
127.000
BOS105NATIVEVISIBILITY
BOS_105_Native_Visibility
0.000
BOS105RED
BOS_105_Red
127.000
BOS105VISIBILITY
BOS_105_Visibility
0.000
BOS106127127127VISIBILITY
BOS_106_127_127_127_Visibility
0.000
BOS106BLUE
BOS_106_Blue
127.000
BOS106GREEN
BOS_106_Green
127.000
BOS106NATIVEVISIBILITY
BOS_106_Native_Visibility
1.000
BOS106RED
BOS_106_Red
127.000
BOS106VISIBILITY
BOS_106_Visibility
1.000
BOS107127127127VISIBILITY
BOS_107_127_127_127_Visibility
0.000
BOS107BLUE
BOS_107_Blue
127.000
BOS107GREEN
BOS_107_Green
127.000
BOS107NATIVEVISIBILITY
BOS_107_Native_Visibility
1.000
BOS107RED
BOS_107_Red
127.000
BOS107VISIBILITY
BOS_107_Visibility
1.000
BOS108127127127VISIBILITY
BOS_108_127_127_127_Visibility
0.000
BOS108BLUE
BOS_108_Blue
127.000
BOS108GREEN
BOS_108_Green
127.000
BOS108NATIVEVISIBILITY
BOS_108_Native_Visibility
0.000
BOS108RED
BOS_108_Red
127.000
BOS108VISIBILITY
BOS_108_Visibility
0.000
BOS109127127127VISIBILITY
BOS_109_127_127_127_Visibility
0.000
BOS109BLUE
BOS_109_Blue
127.000
BOS109GREEN
BOS_109_Green
127.000
BOS109NATIVEVISIBILITY
BOS_109_Native_Visibility
0.000
BOS109RED
BOS_109_Red
127.000
BOS109VISIBILITY
BOS_109_Visibility
0.000
BOS10127127127VISIBILITY
BOS_10_127_127_127_Visibility
0.000
BOS10BLUE
BOS_10_Blue
127.000
BOS10GREEN
BOS_10_Green
127.000
BOS10NATIVEVISIBILITY
BOS_10_Native_Visibility
1.000
BOS10RED
BOS_10_Red
127.000
BOS10VISIBILITY
BOS_10_Visibility
1.000
BOS110127127127VISIBILITY
BOS_110_127_127_127_Visibility
0.000
BOS110BLUE
BOS_110_Blue
127.000
BOS110GREEN
BOS_110_Green
127.000
BOS110NATIVEVISIBILITY
BOS_110_Native_Visibility
0.000
BOS110RED
BOS_110_Red
127.000
BOS110VISIBILITY
BOS_110_Visibility
0.000
BOS111127127127VISIBILITY
BOS_111_127_127_127_Visibility
0.000
BOS111BLUE
BOS_111_Blue
127.000
BOS111GREEN
BOS_111_Green
127.000
BOS111NATIVEVISIBILITY
BOS_111_Native_Visibility
0.000
BOS111RED
BOS_111_Red
127.000
BOS111VISIBILITY
BOS_111_Visibility
0.000
BOS112127127127VISIBILITY
BOS_112_127_127_127_Visibility
0.000
BOS112BLUE
BOS_112_Blue
127.000
BOS112GREEN
BOS_112_Green
127.000
BOS112NATIVEVISIBILITY
BOS_112_Native_Visibility
0.000
BOS112RED
BOS_112_Red
127.000
BOS112VISIBILITY
BOS_112_Visibility
0.000
BOS113127127127VISIBILITY
BOS_113_127_127_127_Visibility
0.000
BOS113BLUE
BOS_113_Blue
127.000
BOS113GREEN
BOS_113_Green
127.000
BOS113NATIVEVISIBILITY
BOS_113_Native_Visibility
0.000
BOS113RED
BOS_113_Red
127.000
BOS113VISIBILITY
BOS_113_Visibility
0.000
BOS114127127127VISIBILITY
BOS_114_127_127_127_Visibility
0.000
BOS114BLUE
BOS_114_Blue
127.000
BOS114GREEN
BOS_114_Green
127.000
BOS114NATIVEVISIBILITY
BOS_114_Native_Visibility
0.000
BOS114RED
BOS_114_Red
127.000
BOS114VISIBILITY
BOS_114_Visibility
0.000
BOS115127127127VISIBILITY
BOS_115_127_127_127_Visibility
0.000
BOS115BLUE
BOS_115_Blue
127.000
BOS115GREEN
BOS_115_Green
127.000
BOS115NATIVEVISIBILITY
BOS_115_Native_Visibility
1.000
BOS115RED
BOS_115_Red
127.000
BOS115VISIBILITY
BOS_115_Visibility
1.000
BOS116127127127VISIBILITY
BOS_116_127_127_127_Visibility
0.000
BOS116BLUE
BOS_116_Blue
127.000
BOS116GREEN
BOS_116_Green
127.000
BOS116NATIVEVISIBILITY
BOS_116_Native_Visibility
0.000
BOS116RED
BOS_116_Red
127.000
BOS116VISIBILITY
BOS_116_Visibility
0.000
BOS117127127127VISIBILITY
BOS_117_127_127_127_Visibility
0.000
BOS117BLUE
BOS_117_Blue
127.000
BOS117GREEN
BOS_117_Green
127.000
BOS117NATIVEVISIBILITY
BOS_117_Native_Visibility
0.000
BOS117RED
BOS_117_Red
127.000
BOS117VISIBILITY
BOS_117_Visibility
0.000
BOS118127127127VISIBILITY
BOS_118_127_127_127_Visibility
0.000
BOS118BLUE
BOS_118_Blue
127.000
BOS118GREEN
BOS_118_Green
127.000
BOS118NATIVEVISIBILITY
BOS_118_Native_Visibility
0.000
BOS118RED
BOS_118_Red
127.000
BOS118VISIBILITY
BOS_118_Visibility
0.000
BOS119127127127VISIBILITY
BOS_119_127_127_127_Visibility
0.000
BOS119BLUE
BOS_119_Blue
127.000
BOS119GREEN
BOS_119_Green
127.000
BOS119NATIVEVISIBILITY
BOS_119_Native_Visibility
1.000
BOS119RED
BOS_119_Red
127.000
BOS119VISIBILITY
BOS_119_Visibility
1.000
BOS11127127127VISIBILITY
BOS_11_127_127_127_Visibility
0.000
BOS11BLUE
BOS_11_Blue
127.000
BOS11GREEN
BOS_11_Green
127.000
BOS11NATIVEVISIBILITY
BOS_11_Native_Visibility
0.000
BOS11RED
BOS_11_Red
127.000
BOS11VISIBILITY
BOS_11_Visibility
0.000
BOS120127127127VISIBILITY
BOS_120_127_127_127_Visibility
0.000
BOS120BLUE
BOS_120_Blue
127.000
BOS120GREEN
BOS_120_Green
127.000
BOS120NATIVEVISIBILITY
BOS_120_Native_Visibility
0.000
BOS120RED
BOS_120_Red
127.000
BOS120VISIBILITY
BOS_120_Visibility
0.000
BOS121127127127VISIBILITY
BOS_121_127_127_127_Visibility
0.000
BOS121BLUE
BOS_121_Blue
127.000
BOS121GREEN
BOS_121_Green
127.000
BOS121NATIVEVISIBILITY
BOS_121_Native_Visibility
0.000
BOS121RED
BOS_121_Red
127.000
BOS121VISIBILITY
BOS_121_Visibility
0.000
BOS122127127127VISIBILITY
BOS_122_127_127_127_Visibility
0.000
BOS122BLUE
BOS_122_Blue
127.000
BOS122GREEN
BOS_122_Green
127.000
BOS122NATIVEVISIBILITY
BOS_122_Native_Visibility
0.000
BOS122RED
BOS_122_Red
127.000
BOS122VISIBILITY
BOS_122_Visibility
0.000
BOS123127127127VISIBILITY
BOS_123_127_127_127_Visibility
0.000
BOS123BLUE
BOS_123_Blue
127.000
BOS123GREEN
BOS_123_Green
127.000
BOS123NATIVEVISIBILITY
BOS_123_Native_Visibility
1.000
BOS123RED
BOS_123_Red
127.000
BOS123VISIBILITY
BOS_123_Visibility
1.000
BOS124127127127VISIBILITY
BOS_124_127_127_127_Visibility
0.000
BOS124BLUE
BOS_124_Blue
127.000
BOS124GREEN
BOS_124_Green
127.000
BOS124NATIVEVISIBILITY
BOS_124_Native_Visibility
0.000
BOS124RED
BOS_124_Red
127.000
BOS124VISIBILITY
BOS_124_Visibility
0.000
BOS125127127127VISIBILITY
BOS_125_127_127_127_Visibility
0.000
BOS125BLUE
BOS_125_Blue
127.000
BOS125GREEN
BOS_125_Green
127.000
BOS125NATIVEVISIBILITY
BOS_125_Native_Visibility
0.000
BOS125RED
BOS_125_Red
127.000
BOS125VISIBILITY
BOS_125_Visibility
0.000
BOS126127127127VISIBILITY
BOS_126_127_127_127_Visibility
0.000
BOS126BLUE
BOS_126_Blue
127.000
BOS126GREEN
BOS_126_Green
127.000
BOS126NATIVEVISIBILITY
BOS_126_Native_Visibility
0.000
BOS126RED
BOS_126_Red
127.000
BOS126VISIBILITY
BOS_126_Visibility
0.000
BOS12127127127VISIBILITY
BOS_12_127_127_127_Visibility
0.000
BOS12BLUE
BOS_12_Blue
127.000
BOS12GREEN
BOS_12_Green
127.000
BOS12NATIVEVISIBILITY
BOS_12_Native_Visibility
1.000
BOS12RED
BOS_12_Red
127.000
BOS12VISIBILITY
BOS_12_Visibility
1.000
BOS13127127127VISIBILITY
BOS_13_127_127_127_Visibility
0.000
BOS13BLUE
BOS_13_Blue
127.000
BOS13GREEN
BOS_13_Green
127.000
BOS13NATIVEVISIBILITY
BOS_13_Native_Visibility
0.000
BOS13RED
BOS_13_Red
127.000
BOS13VISIBILITY
BOS_13_Visibility
0.000
BOS14127127127VISIBILITY
BOS_14_127_127_127_Visibility
0.000
BOS14BLUE
BOS_14_Blue
127.000
BOS14GREEN
BOS_14_Green
127.000
BOS14NATIVEVISIBILITY
BOS_14_Native_Visibility
0.000
BOS14RED
BOS_14_Red
127.000
BOS14VISIBILITY
BOS_14_Visibility
0.000
BOS15127127127VISIBILITY
BOS_15_127_127_127_Visibility
0.000
BOS15BLUE
BOS_15_Blue
127.000
BOS15GREEN
BOS_15_Green
127.000
BOS15NATIVEVISIBILITY
BOS_15_Native_Visibility
0.000
BOS15RED
BOS_15_Red
127.000
BOS15VISIBILITY
BOS_15_Visibility
0.000
BOS16127127127VISIBILITY
BOS_16_127_127_127_Visibility
0.000
BOS16BLUE
BOS_16_Blue
127.000
BOS16GREEN
BOS_16_Green
127.000
BOS16NATIVEVISIBILITY
BOS_16_Native_Visibility
0.000
BOS16RED
BOS_16_Red
127.000
BOS16VISIBILITY
BOS_16_Visibility
0.000
BOS17127127127VISIBILITY
BOS_17_127_127_127_Visibility
0.000
BOS17BLUE
BOS_17_Blue
127.000
BOS17GREEN
BOS_17_Green
127.000
BOS17NATIVEVISIBILITY
BOS_17_Native_Visibility
0.000
BOS17RED
BOS_17_Red
127.000
BOS17VISIBILITY
BOS_17_Visibility
0.000
BOS18127127127VISIBILITY
BOS_18_127_127_127_Visibility
0.000
BOS18BLUE
BOS_18_Blue
127.000
BOS18GREEN
BOS_18_Green
127.000
BOS18NATIVEVISIBILITY
BOS_18_Native_Visibility
0.000
BOS18RED
BOS_18_Red
127.000
BOS18VISIBILITY
BOS_18_Visibility
0.000
BOS19127127127VISIBILITY
BOS_19_127_127_127_Visibility
0.000
BOS19BLUE
BOS_19_Blue
127.000
BOS19GREEN
BOS_19_Green
127.000
BOS19NATIVEVISIBILITY
BOS_19_Native_Visibility
0.000
BOS19RED
BOS_19_Red
127.000
BOS19VISIBILITY
BOS_19_Visibility
0.000
BOS1127127127VISIBILITY
BOS_1_127_127_127_Visibility
0.000
BOS1BLUE
BOS_1_Blue
127.000
BOS1GREEN
BOS_1_Green
127.000
BOS1NATIVEVISIBILITY
BOS_1_Native_Visibility
1.000
BOS1RED
BOS_1_Red
127.000
BOS1VISIBILITY
BOS_1_Visibility
1.000
BOS20127127127VISIBILITY
BOS_20_127_127_127_Visibility
0.000
BOS20BLUE
BOS_20_Blue
127.000
BOS20GREEN
BOS_20_Green
127.000
BOS20NATIVEVISIBILITY
BOS_20_Native_Visibility
1.000
BOS20RED
BOS_20_Red
127.000
BOS20VISIBILITY
BOS_20_Visibility
1.000
BOS21127127127VISIBILITY
BOS_21_127_127_127_Visibility
0.000
BOS21BLUE
BOS_21_Blue
127.000
BOS21GREEN
BOS_21_Green
127.000
BOS21NATIVEVISIBILITY
BOS_21_Native_Visibility
1.000
BOS21RED
BOS_21_Red
127.000
BOS21VISIBILITY
BOS_21_Visibility
1.000
BOS22127127127VISIBILITY
BOS_22_127_127_127_Visibility
0.000
BOS22BLUE
BOS_22_Blue
127.000
BOS22GREEN
BOS_22_Green
127.000
BOS22NATIVEVISIBILITY
BOS_22_Native_Visibility
0.000
BOS22RED
BOS_22_Red
127.000
BOS22VISIBILITY
BOS_22_Visibility
0.000
BOS23127127127VISIBILITY
BOS_23_127_127_127_Visibility
0.000
BOS23BLUE
BOS_23_Blue
127.000
BOS23GREEN
BOS_23_Green
127.000
BOS23NATIVEVISIBILITY
BOS_23_Native_Visibility
0.000
BOS23RED
BOS_23_Red
127.000
BOS23VISIBILITY
BOS_23_Visibility
0.000
BOS24127127127VISIBILITY
BOS_24_127_127_127_Visibility
0.000
BOS24BLUE
BOS_24_Blue
127.000
BOS24GREEN
BOS_24_Green
127.000
BOS24NATIVEVISIBILITY
BOS_24_Native_Visibility
0.000
BOS24RED
BOS_24_Red
127.000
BOS24VISIBILITY
BOS_24_Visibility
0.000
BOS25127127127VISIBILITY
BOS_25_127_127_127_Visibility
0.000
BOS25BLUE
BOS_25_Blue
127.000
BOS25GREEN
BOS_25_Green
127.000
BOS25NATIVEVISIBILITY
BOS_25_Native_Visibility
0.000
BOS25RED
BOS_25_Red
127.000
BOS25VISIBILITY
BOS_25_Visibility
0.000
BOS26127127127VISIBILITY
BOS_26_127_127_127_Visibility
0.000
BOS26BLUE
BOS_26_Blue
127.000
BOS26GREEN
BOS_26_Green
127.000
BOS26NATIVEVISIBILITY
BOS_26_Native_Visibility
1.000
BOS26RED
BOS_26_Red
127.000
BOS26VISIBILITY
BOS_26_Visibility
1.000
BOS27127127127VISIBILITY
BOS_27_127_127_127_Visibility
0.000
BOS27BLUE
BOS_27_Blue
127.000
BOS27GREEN
BOS_27_Green
127.000
BOS27NATIVEVISIBILITY
BOS_27_Native_Visibility
0.000
BOS27RED
BOS_27_Red
127.000
BOS27VISIBILITY
BOS_27_Visibility
0.000
BOS28127127127VISIBILITY
BOS_28_127_127_127_Visibility
0.000
BOS28BLUE
BOS_28_Blue
127.000
BOS28GREEN
BOS_28_Green
127.000
BOS28NATIVEVISIBILITY
BOS_28_Native_Visibility
0.000
BOS28RED
BOS_28_Red
127.000
BOS28VISIBILITY
BOS_28_Visibility
0.000
BOS29127127127VISIBILITY
BOS_29_127_127_127_Visibility
0.000
BOS29BLUE
BOS_29_Blue
127.000
BOS29GREEN
BOS_29_Green
127.000
BOS29NATIVEVISIBILITY
BOS_29_Native_Visibility
0.000
BOS29RED
BOS_29_Red
127.000
BOS29VISIBILITY
BOS_29_Visibility
0.000
BOS2127127127VISIBILITY
BOS_2_127_127_127_Visibility
0.000
BOS2BLUE
BOS_2_Blue
127.000
BOS2GREEN
BOS_2_Green
127.000
BOS2NATIVEVISIBILITY
BOS_2_Native_Visibility
0.000
BOS2RED
BOS_2_Red
127.000
BOS2VISIBILITY
BOS_2_Visibility
0.000
BOS30127127127VISIBILITY
BOS_30_127_127_127_Visibility
0.000
BOS30BLUE
BOS_30_Blue
127.000
BOS30GREEN
BOS_30_Green
127.000
BOS30NATIVEVISIBILITY
BOS_30_Native_Visibility
0.000
BOS30RED
BOS_30_Red
127.000
BOS30VISIBILITY
BOS_30_Visibility
0.000
BOS31127127127VISIBILITY
BOS_31_127_127_127_Visibility
0.000
BOS31BLUE
BOS_31_Blue
127.000
BOS31GREEN
BOS_31_Green
127.000
BOS31NATIVEVISIBILITY
BOS_31_Native_Visibility
1.000
BOS31RED
BOS_31_Red
127.000
BOS31VISIBILITY
BOS_31_Visibility
1.000
BOS32127127127VISIBILITY
BOS_32_127_127_127_Visibility
0.000
BOS32BLUE
BOS_32_Blue
127.000
BOS32GREEN
BOS_32_Green
127.000
BOS32NATIVEVISIBILITY
BOS_32_Native_Visibility
0.000
BOS32RED
BOS_32_Red
127.000
BOS32VISIBILITY
BOS_32_Visibility
0.000
BOS33127127127VISIBILITY
BOS_33_127_127_127_Visibility
0.000
BOS33BLUE
BOS_33_Blue
127.000
BOS33GREEN
BOS_33_Green
127.000
BOS33NATIVEVISIBILITY
BOS_33_Native_Visibility
1.000
BOS33RED
BOS_33_Red
127.000
BOS33VISIBILITY
BOS_33_Visibility
1.000
BOS34127127127VISIBILITY
BOS_34_127_127_127_Visibility
0.000
BOS34BLUE
BOS_34_Blue
127.000
BOS34GREEN
BOS_34_Green
127.000
BOS34NATIVEVISIBILITY
BOS_34_Native_Visibility
0.000
BOS34RED
BOS_34_Red
127.000
BOS34VISIBILITY
BOS_34_Visibility
0.000
BOS35127127127VISIBILITY
BOS_35_127_127_127_Visibility
0.000
BOS35BLUE
BOS_35_Blue
127.000
BOS35GREEN
BOS_35_Green
127.000
BOS35NATIVEVISIBILITY
BOS_35_Native_Visibility
0.000
BOS35RED
BOS_35_Red
127.000
BOS35VISIBILITY
BOS_35_Visibility
0.000
BOS36127127127VISIBILITY
BOS_36_127_127_127_Visibility
0.000
BOS36BLUE
BOS_36_Blue
127.000
BOS36GREEN
BOS_36_Green
127.000
BOS36NATIVEVISIBILITY
BOS_36_Native_Visibility
0.000
BOS36RED
BOS_36_Red
127.000
BOS36VISIBILITY
BOS_36_Visibility
0.000
BOS37127127127VISIBILITY
BOS_37_127_127_127_Visibility
0.000
BOS37BLUE
BOS_37_Blue
127.000
BOS37GREEN
BOS_37_Green
127.000
BOS37NATIVEVISIBILITY
BOS_37_Native_Visibility
0.000
BOS37RED
BOS_37_Red
127.000
BOS37VISIBILITY
BOS_37_Visibility
0.000
BOS38127127127VISIBILITY
BOS_38_127_127_127_Visibility
0.000
BOS38BLUE
BOS_38_Blue
127.000
BOS38GREEN
BOS_38_Green
127.000
BOS38NATIVEVISIBILITY
BOS_38_Native_Visibility
0.000
BOS38RED
BOS_38_Red
127.000
BOS38VISIBILITY
BOS_38_Visibility
0.000
BOS39127127127VISIBILITY
BOS_39_127_127_127_Visibility
0.000
BOS39BLUE
BOS_39_Blue
127.000
BOS39GREEN
BOS_39_Green
127.000
BOS39NATIVEVISIBILITY
BOS_39_Native_Visibility
0.000
BOS39RED
BOS_39_Red
127.000
BOS39VISIBILITY
BOS_39_Visibility
0.000
BOS3127127127VISIBILITY
BOS_3_127_127_127_Visibility
0.000
BOS3BLUE
BOS_3_Blue
127.000
BOS3GREEN
BOS_3_Green
127.000
BOS3NATIVEVISIBILITY
BOS_3_Native_Visibility
0.000
BOS3RED
BOS_3_Red
127.000
BOS3VISIBILITY
BOS_3_Visibility
0.000
BOS40127127127VISIBILITY
BOS_40_127_127_127_Visibility
0.000
BOS40BLUE
BOS_40_Blue
127.000
BOS40GREEN
BOS_40_Green
127.000
BOS40NATIVEVISIBILITY
BOS_40_Native_Visibility
0.000
BOS40RED
BOS_40_Red
127.000
BOS40VISIBILITY
BOS_40_Visibility
0.000
BOS41127127127VISIBILITY
BOS_41_127_127_127_Visibility
0.000
BOS41BLUE
BOS_41_Blue
127.000
BOS41GREEN
BOS_41_Green
127.000
BOS41NATIVEVISIBILITY
BOS_41_Native_Visibility
0.000
BOS41RED
BOS_41_Red
127.000
BOS41VISIBILITY
BOS_41_Visibility
0.000
BOS42127127127VISIBILITY
BOS_42_127_127_127_Visibility
0.000
BOS42BLUE
BOS_42_Blue
127.000
BOS42GREEN
BOS_42_Green
127.000
BOS42NATIVEVISIBILITY
BOS_42_Native_Visibility
1.000
BOS42RED
BOS_42_Red
127.000
BOS42VISIBILITY
BOS_42_Visibility
1.000
BOS43127127127VISIBILITY
BOS_43_127_127_127_Visibility
0.000
BOS43BLUE
BOS_43_Blue
127.000
BOS43GREEN
BOS_43_Green
127.000
BOS43NATIVEVISIBILITY
BOS_43_Native_Visibility
0.000
BOS43RED
BOS_43_Red
127.000
BOS43VISIBILITY
BOS_43_Visibility
0.000
BOS44127127127VISIBILITY
BOS_44_127_127_127_Visibility
0.000
BOS44BLUE
BOS_44_Blue
127.000
BOS44GREEN
BOS_44_Green
127.000
BOS44NATIVEVISIBILITY
BOS_44_Native_Visibility
0.000
BOS44RED
BOS_44_Red
127.000
BOS44VISIBILITY
BOS_44_Visibility
0.000
BOS45127127127VISIBILITY
BOS_45_127_127_127_Visibility
0.000
BOS45BLUE
BOS_45_Blue
127.000
BOS45GREEN
BOS_45_Green
127.000
BOS45NATIVEVISIBILITY
BOS_45_Native_Visibility
0.000
BOS45RED
BOS_45_Red
127.000
BOS45VISIBILITY
BOS_45_Visibility
0.000
BOS46127127127VISIBILITY
BOS_46_127_127_127_Visibility
0.000
BOS46BLUE
BOS_46_Blue
127.000
BOS46GREEN
BOS_46_Green
127.000
BOS46NATIVEVISIBILITY
BOS_46_Native_Visibility
0.000
BOS46RED
BOS_46_Red
127.000
BOS46VISIBILITY
BOS_46_Visibility
0.000
BOS47127127127VISIBILITY
BOS_47_127_127_127_Visibility
0.000
BOS47BLUE
BOS_47_Blue
127.000
BOS47GREEN
BOS_47_Green
127.000
BOS47NATIVEVISIBILITY
BOS_47_Native_Visibility
0.000
BOS47RED
BOS_47_Red
127.000
BOS47VISIBILITY
BOS_47_Visibility
0.000
BOS48127127127VISIBILITY
BOS_48_127_127_127_Visibility
0.000
BOS48BLUE
BOS_48_Blue
127.000
BOS48GREEN
BOS_48_Green
127.000
BOS48NATIVEVISIBILITY
BOS_48_Native_Visibility
0.000
BOS48RED
BOS_48_Red
127.000
BOS48VISIBILITY
BOS_48_Visibility
0.000
BOS49127127127VISIBILITY
BOS_49_127_127_127_Visibility
0.000
BOS49BLUE
BOS_49_Blue
127.000
BOS49GREEN
BOS_49_Green
127.000
BOS49NATIVEVISIBILITY
BOS_49_Native_Visibility
0.000
BOS49RED
BOS_49_Red
127.000
BOS49VISIBILITY
BOS_49_Visibility
0.000
BOS4127127127VISIBILITY
BOS_4_127_127_127_Visibility
0.000
BOS4BLUE
BOS_4_Blue
127.000
BOS4GREEN
BOS_4_Green
127.000
BOS4NATIVEVISIBILITY
BOS_4_Native_Visibility
0.000
BOS4RED
BOS_4_Red
127.000
BOS4VISIBILITY
BOS_4_Visibility
0.000
BOS50127127127VISIBILITY
BOS_50_127_127_127_Visibility
0.000
BOS50BLUE
BOS_50_Blue
127.000
BOS50GREEN
BOS_50_Green
127.000
BOS50NATIVEVISIBILITY
BOS_50_Native_Visibility
1.000
BOS50RED
BOS_50_Red
127.000
BOS50VISIBILITY
BOS_50_Visibility
1.000
BOS51127127127VISIBILITY
BOS_51_127_127_127_Visibility
0.000
BOS51BLUE
BOS_51_Blue
127.000
BOS51GREEN
BOS_51_Green
127.000
BOS51NATIVEVISIBILITY
BOS_51_Native_Visibility
0.000
BOS51RED
BOS_51_Red
127.000
BOS51VISIBILITY
BOS_51_Visibility
0.000
BOS52127127127VISIBILITY
BOS_52_127_127_127_Visibility
0.000
BOS52BLUE
BOS_52_Blue
127.000
BOS52GREEN
BOS_52_Green
127.000
BOS52NATIVEVISIBILITY
BOS_52_Native_Visibility
0.000
BOS52RED
BOS_52_Red
127.000
BOS52VISIBILITY
BOS_52_Visibility
0.000
BOS53127127127VISIBILITY
BOS_53_127_127_127_Visibility
0.000
BOS53BLUE
BOS_53_Blue
127.000
BOS53GREEN
BOS_53_Green
127.000
BOS53NATIVEVISIBILITY
BOS_53_Native_Visibility
0.000
BOS53RED
BOS_53_Red
127.000
BOS53VISIBILITY
BOS_53_Visibility
0.000
BOS54127127127VISIBILITY
BOS_54_127_127_127_Visibility
0.000
BOS54BLUE
BOS_54_Blue
127.000
BOS54GREEN
BOS_54_Green
127.000
BOS54NATIVEVISIBILITY
BOS_54_Native_Visibility
0.000
BOS54RED
BOS_54_Red
127.000
BOS54VISIBILITY
BOS_54_Visibility
0.000
BOS55127127127VISIBILITY
BOS_55_127_127_127_Visibility
0.000
BOS55BLUE
BOS_55_Blue
127.000
BOS55GREEN
BOS_55_Green
127.000
BOS55NATIVEVISIBILITY
BOS_55_Native_Visibility
0.000
BOS55RED
BOS_55_Red
127.000
BOS55VISIBILITY
BOS_55_Visibility
0.000
BOS56127127127VISIBILITY
BOS_56_127_127_127_Visibility
0.000
BOS56BLUE
BOS_56_Blue
127.000
BOS56GREEN
BOS_56_Green
127.000
BOS56NATIVEVISIBILITY
BOS_56_Native_Visibility
0.000
BOS56RED
BOS_56_Red
127.000
BOS56VISIBILITY
BOS_56_Visibility
0.000
BOS57127127127VISIBILITY
BOS_57_127_127_127_Visibility
0.000
BOS57BLUE
BOS_57_Blue
127.000
BOS57GREEN
BOS_57_Green
127.000
BOS57NATIVEVISIBILITY
BOS_57_Native_Visibility
0.000
BOS57RED
BOS_57_Red
127.000
BOS57VISIBILITY
BOS_57_Visibility
0.000
BOS58127127127VISIBILITY
BOS_58_127_127_127_Visibility
0.000
BOS58BLUE
BOS_58_Blue
127.000
BOS58GREEN
BOS_58_Green
127.000
BOS58NATIVEVISIBILITY
BOS_58_Native_Visibility
0.000
BOS58RED
BOS_58_Red
127.000
BOS58VISIBILITY
BOS_58_Visibility
0.000
BOS59127127127VISIBILITY
BOS_59_127_127_127_Visibility
0.000
BOS59BLUE
BOS_59_Blue
127.000
BOS59GREEN
BOS_59_Green
127.000
BOS59NATIVEVISIBILITY
BOS_59_Native_Visibility
0.000
BOS59RED
BOS_59_Red
127.000
BOS59VISIBILITY
BOS_59_Visibility
0.000
BOS5127127127VISIBILITY
BOS_5_127_127_127_Visibility
0.000
BOS5BLUE
BOS_5_Blue
127.000
BOS5GREEN
BOS_5_Green
127.000
BOS5NATIVEVISIBILITY
BOS_5_Native_Visibility
1.000
BOS5RED
BOS_5_Red
127.000
BOS5VISIBILITY
BOS_5_Visibility
1.000
BOS60127127127VISIBILITY
BOS_60_127_127_127_Visibility
0.000
BOS60BLUE
BOS_60_Blue
127.000
BOS60GREEN
BOS_60_Green
127.000
BOS60NATIVEVISIBILITY
BOS_60_Native_Visibility
0.000
BOS60RED
BOS_60_Red
127.000
BOS60VISIBILITY
BOS_60_Visibility
0.000
BOS61127127127VISIBILITY
BOS_61_127_127_127_Visibility
0.000
BOS61BLUE
BOS_61_Blue
127.000
BOS61GREEN
BOS_61_Green
127.000
BOS61NATIVEVISIBILITY
BOS_61_Native_Visibility
0.000
BOS61RED
BOS_61_Red
127.000
BOS61VISIBILITY
BOS_61_Visibility
0.000
BOS62127127127VISIBILITY
BOS_62_127_127_127_Visibility
0.000
BOS62BLUE
BOS_62_Blue
127.000
BOS62GREEN
BOS_62_Green
127.000
BOS62NATIVEVISIBILITY
BOS_62_Native_Visibility
0.000
BOS62RED
BOS_62_Red
127.000
BOS62VISIBILITY
BOS_62_Visibility
0.000
BOS63127127127VISIBILITY
BOS_63_127_127_127_Visibility
0.000
BOS63BLUE
BOS_63_Blue
127.000
BOS63GREEN
BOS_63_Green
127.000
BOS63NATIVEVISIBILITY
BOS_63_Native_Visibility
0.000
BOS63RED
BOS_63_Red
127.000
BOS63VISIBILITY
BOS_63_Visibility
0.000
BOS64127127127VISIBILITY
BOS_64_127_127_127_Visibility
0.000
BOS64BLUE
BOS_64_Blue
127.000
BOS64GREEN
BOS_64_Green
127.000
BOS64NATIVEVISIBILITY
BOS_64_Native_Visibility
0.000
BOS64RED
BOS_64_Red
127.000
BOS64VISIBILITY
BOS_64_Visibility
0.000
BOS65127127127VISIBILITY
BOS_65_127_127_127_Visibility
0.000
BOS65BLUE
BOS_65_Blue
127.000
BOS65GREEN
BOS_65_Green
127.000
BOS65NATIVEVISIBILITY
BOS_65_Native_Visibility
0.000
BOS65RED
BOS_65_Red
127.000
BOS65VISIBILITY
BOS_65_Visibility
0.000
BOS66127127127VISIBILITY
BOS_66_127_127_127_Visibility
0.000
BOS66BLUE
BOS_66_Blue
127.000
BOS66GREEN
BOS_66_Green
127.000
BOS66NATIVEVISIBILITY
BOS_66_Native_Visibility
0.000
BOS66RED
BOS_66_Red
127.000
BOS66VISIBILITY
BOS_66_Visibility
0.000
BOS67127127127VISIBILITY
BOS_67_127_127_127_Visibility
0.000
BOS67BLUE
BOS_67_Blue
127.000
BOS67GREEN
BOS_67_Green
127.000
BOS67NATIVEVISIBILITY
BOS_67_Native_Visibility
0.000
BOS67RED
BOS_67_Red
127.000
BOS67VISIBILITY
BOS_67_Visibility
0.000
BOS68127127127VISIBILITY
BOS_68_127_127_127_Visibility
0.000
BOS68BLUE
BOS_68_Blue
127.000
BOS68GREEN
BOS_68_Green
127.000
BOS68NATIVEVISIBILITY
BOS_68_Native_Visibility
0.000
BOS68RED
BOS_68_Red
127.000
BOS68VISIBILITY
BOS_68_Visibility
0.000
BOS69127127127VISIBILITY
BOS_69_127_127_127_Visibility
0.000
BOS69BLUE
BOS_69_Blue
127.000
BOS69GREEN
BOS_69_Green
127.000
BOS69NATIVEVISIBILITY
BOS_69_Native_Visibility
0.000
BOS69RED
BOS_69_Red
127.000
BOS69VISIBILITY
BOS_69_Visibility
0.000
BOS6127127127VISIBILITY
BOS_6_127_127_127_Visibility
0.000
BOS6BLUE
BOS_6_Blue
127.000
BOS6GREEN
BOS_6_Green
127.000
BOS6NATIVEVISIBILITY
BOS_6_Native_Visibility
0.000
BOS6RED
BOS_6_Red
127.000
BOS6VISIBILITY
BOS_6_Visibility
0.000
BOS70127127127VISIBILITY
BOS_70_127_127_127_Visibility
0.000
BOS70BLUE
BOS_70_Blue
127.000
BOS70GREEN
BOS_70_Green
127.000
BOS70NATIVEVISIBILITY
BOS_70_Native_Visibility
0.000
BOS70RED
BOS_70_Red
127.000
BOS70VISIBILITY
BOS_70_Visibility
0.000
BOS71127127127VISIBILITY
BOS_71_127_127_127_Visibility
0.000
BOS71BLUE
BOS_71_Blue
127.000
BOS71GREEN
BOS_71_Green
127.000
BOS71NATIVEVISIBILITY
BOS_71_Native_Visibility
0.000
BOS71RED
BOS_71_Red
127.000
BOS71VISIBILITY
BOS_71_Visibility
0.000
BOS72127127127VISIBILITY
BOS_72_127_127_127_Visibility
0.000
BOS72BLUE
BOS_72_Blue
127.000
BOS72GREEN
BOS_72_Green
127.000
BOS72NATIVEVISIBILITY
BOS_72_Native_Visibility
0.000
BOS72RED
BOS_72_Red
127.000
BOS72VISIBILITY
BOS_72_Visibility
0.000
BOS73127127127VISIBILITY
BOS_73_127_127_127_Visibility
0.000
BOS73BLUE
BOS_73_Blue
127.000
BOS73GREEN
BOS_73_Green
127.000
BOS73NATIVEVISIBILITY
BOS_73_Native_Visibility
0.000
BOS73RED
BOS_73_Red
127.000
BOS73VISIBILITY
BOS_73_Visibility
0.000
BOS74127127127VISIBILITY
BOS_74_127_127_127_Visibility
0.000
BOS74BLUE
BOS_74_Blue
127.000
BOS74GREEN
BOS_74_Green
127.000
BOS74NATIVEVISIBILITY
BOS_74_Native_Visibility
1.000
BOS74RED
BOS_74_Red
127.000
BOS74VISIBILITY
BOS_74_Visibility
1.000
BOS75127127127VISIBILITY
BOS_75_127_127_127_Visibility
0.000
BOS75BLUE
BOS_75_Blue
127.000
BOS75GREEN
BOS_75_Green
127.000
BOS75NATIVEVISIBILITY
BOS_75_Native_Visibility
0.000
BOS75RED
BOS_75_Red
127.000
BOS75VISIBILITY
BOS_75_Visibility
0.000
BOS76127127127VISIBILITY
BOS_76_127_127_127_Visibility
0.000
BOS76BLUE
BOS_76_Blue
127.000
BOS76GREEN
BOS_76_Green
127.000
BOS76NATIVEVISIBILITY
BOS_76_Native_Visibility
0.000
BOS76RED
BOS_76_Red
127.000
BOS76VISIBILITY
BOS_76_Visibility
0.000
BOS77127127127VISIBILITY
BOS_77_127_127_127_Visibility
0.000
BOS77BLUE
BOS_77_Blue
127.000
BOS77GREEN
BOS_77_Green
127.000
BOS77NATIVEVISIBILITY
BOS_77_Native_Visibility
0.000
BOS77RED
BOS_77_Red
127.000
BOS77VISIBILITY
BOS_77_Visibility
0.000
BOS78127127127VISIBILITY
BOS_78_127_127_127_Visibility
0.000
BOS78BLUE
BOS_78_Blue
127.000
BOS78GREEN
BOS_78_Green
127.000
BOS78NATIVEVISIBILITY
BOS_78_Native_Visibility
0.000
BOS78RED
BOS_78_Red
127.000
BOS78VISIBILITY
BOS_78_Visibility
0.000
BOS79127127127VISIBILITY
BOS_79_127_127_127_Visibility
0.000
BOS79BLUE
BOS_79_Blue
127.000
BOS79GREEN
BOS_79_Green
127.000
BOS79NATIVEVISIBILITY
BOS_79_Native_Visibility
1.000
BOS79RED
BOS_79_Red
127.000
BOS79VISIBILITY
BOS_79_Visibility
1.000
BOS7127127127VISIBILITY
BOS_7_127_127_127_Visibility
0.000
BOS7BLUE
BOS_7_Blue
127.000
BOS7GREEN
BOS_7_Green
127.000
BOS7NATIVEVISIBILITY
BOS_7_Native_Visibility
0.000
BOS7RED
BOS_7_Red
127.000
BOS7VISIBILITY
BOS_7_Visibility
0.000
BOS80127127127VISIBILITY
BOS_80_127_127_127_Visibility
0.000
BOS80BLUE
BOS_80_Blue
127.000
BOS80GREEN
BOS_80_Green
127.000
BOS80NATIVEVISIBILITY
BOS_80_Native_Visibility
1.000
BOS80RED
BOS_80_Red
127.000
BOS80VISIBILITY
BOS_80_Visibility
1.000
BOS81127127127VISIBILITY
BOS_81_127_127_127_Visibility
0.000
BOS81BLUE
BOS_81_Blue
127.000
BOS81GREEN
BOS_81_Green
127.000
BOS81NATIVEVISIBILITY
BOS_81_Native_Visibility
1.000
BOS81RED
BOS_81_Red
127.000
BOS81VISIBILITY
BOS_81_Visibility
1.000
BOS82127127127VISIBILITY
BOS_82_127_127_127_Visibility
0.000
BOS82BLUE
BOS_82_Blue
127.000
BOS82GREEN
BOS_82_Green
127.000
BOS82NATIVEVISIBILITY
BOS_82_Native_Visibility
0.000
BOS82RED
BOS_82_Red
127.000
BOS82VISIBILITY
BOS_82_Visibility
0.000
BOS83127127127VISIBILITY
BOS_83_127_127_127_Visibility
0.000
BOS83BLUE
BOS_83_Blue
127.000
BOS83GREEN
BOS_83_Green
127.000
BOS83NATIVEVISIBILITY
BOS_83_Native_Visibility
1.000
BOS83RED
BOS_83_Red
127.000
BOS83VISIBILITY
BOS_83_Visibility
1.000
BOS84127127127VISIBILITY
BOS_84_127_127_127_Visibility
0.000
BOS84BLUE
BOS_84_Blue
127.000
BOS84GREEN
BOS_84_Green
127.000
BOS84NATIVEVISIBILITY
BOS_84_Native_Visibility
0.000
BOS84RED
BOS_84_Red
127.000
BOS84VISIBILITY
BOS_84_Visibility
0.000
BOS85127127127VISIBILITY
BOS_85_127_127_127_Visibility
0.000
BOS85BLUE
BOS_85_Blue
127.000
BOS85GREEN
BOS_85_Green
127.000
BOS85NATIVEVISIBILITY
BOS_85_Native_Visibility
1.000
BOS85RED
BOS_85_Red
127.000
BOS85VISIBILITY
BOS_85_Visibility
1.000
BOS86127127127VISIBILITY
BOS_86_127_127_127_Visibility
0.000
BOS86BLUE
BOS_86_Blue
127.000
BOS86GREEN
BOS_86_Green
127.000
BOS86NATIVEVISIBILITY
BOS_86_Native_Visibility
1.000
BOS86RED
BOS_86_Red
127.000
BOS86VISIBILITY
BOS_86_Visibility
1.000
BOS87127127127VISIBILITY
BOS_87_127_127_127_Visibility
0.000
BOS87BLUE
BOS_87_Blue
127.000
BOS87GREEN
BOS_87_Green
127.000
BOS87NATIVEVISIBILITY
BOS_87_Native_Visibility
1.000
BOS87RED
BOS_87_Red
127.000
BOS87VISIBILITY
BOS_87_Visibility
1.000
BOS88127127127VISIBILITY
BOS_88_127_127_127_Visibility
0.000
BOS88BLUE
BOS_88_Blue
127.000
BOS88GREEN
BOS_88_Green
127.000
BOS88NATIVEVISIBILITY
BOS_88_Native_Visibility
0.000
BOS88RED
BOS_88_Red
127.000
BOS88VISIBILITY
BOS_88_Visibility
0.000
BOS89127127127VISIBILITY
BOS_89_127_127_127_Visibility
0.000
BOS89BLUE
BOS_89_Blue
127.000
BOS89GREEN
BOS_89_Green
127.000
BOS89NATIVEVISIBILITY
BOS_89_Native_Visibility
1.000
BOS89RED
BOS_89_Red
127.000
BOS89VISIBILITY
BOS_89_Visibility
1.000
BOS8127127127VISIBILITY
BOS_8_127_127_127_Visibility
0.000
BOS8BLUE
BOS_8_Blue
127.000
BOS8GREEN
BOS_8_Green
127.000
BOS8NATIVEVISIBILITY
BOS_8_Native_Visibility
0.000
BOS8RED
BOS_8_Red
127.000
BOS8VISIBILITY
BOS_8_Visibility
0.000
BOS90127127127VISIBILITY
BOS_90_127_127_127_Visibility
0.000
BOS90BLUE
BOS_90_Blue
127.000
BOS90GREEN
BOS_90_Green
127.000
BOS90NATIVEVISIBILITY
BOS_90_Native_Visibility
0.000
BOS90RED
BOS_90_Red
127.000
BOS90VISIBILITY
BOS_90_Visibility
0.000
BOS91127127127VISIBILITY
BOS_91_127_127_127_Visibility
0.000
BOS91BLUE
BOS_91_Blue
127.000
BOS91GREEN
BOS_91_Green
127.000
BOS91NATIVEVISIBILITY
BOS_91_Native_Visibility
0.000
BOS91RED
BOS_91_Red
127.000
BOS91VISIBILITY
BOS_91_Visibility
0.000
BOS92127127127VISIBILITY
BOS_92_127_127_127_Visibility
0.000
BOS92BLUE
BOS_92_Blue
127.000
BOS92GREEN
BOS_92_Green
127.000
BOS92NATIVEVISIBILITY
BOS_92_Native_Visibility
0.000
BOS92RED
BOS_92_Red
127.000
BOS92VISIBILITY
BOS_92_Visibility
0.000
BOS93127127127VISIBILITY
BOS_93_127_127_127_Visibility
0.000
BOS93BLUE
BOS_93_Blue
127.000
BOS93GREEN
BOS_93_Green
127.000
BOS93NATIVEVISIBILITY
BOS_93_Native_Visibility
1.000
BOS93RED
BOS_93_Red
127.000
BOS93VISIBILITY
BOS_93_Visibility
1.000
BOS94127127127VISIBILITY
BOS_94_127_127_127_Visibility
0.000
BOS94BLUE
BOS_94_Blue
127.000
BOS94GREEN
BOS_94_Green
127.000
BOS94NATIVEVISIBILITY
BOS_94_Native_Visibility
0.000
BOS94RED
BOS_94_Red
127.000
BOS94VISIBILITY
BOS_94_Visibility
0.000
BOS95127127127VISIBILITY
BOS_95_127_127_127_Visibility
0.000
BOS95BLUE
BOS_95_Blue
127.000
BOS95GREEN
BOS_95_Green
127.000
BOS95NATIVEVISIBILITY
BOS_95_Native_Visibility
0.000
BOS95RED
BOS_95_Red
127.000
BOS95VISIBILITY
BOS_95_Visibility
0.000
BOS96127127127VISIBILITY
BOS_96_127_127_127_Visibility
0.000
BOS96BLUE
BOS_96_Blue
127.000
BOS96GREEN
BOS_96_Green
127.000
BOS96NATIVEVISIBILITY
BOS_96_Native_Visibility
0.000
BOS96RED
BOS_96_Red
127.000
BOS96VISIBILITY
BOS_96_Visibility
0.000
BOS97127127127VISIBILITY
BOS_97_127_127_127_Visibility
0.000
BOS97BLUE
BOS_97_Blue
127.000
BOS97GREEN
BOS_97_Green
127.000
BOS97NATIVEVISIBILITY
BOS_97_Native_Visibility
1.000
BOS97RED
BOS_97_Red
127.000
BOS97VISIBILITY
BOS_97_Visibility
1.000
BOS98127127127VISIBILITY
BOS_98_127_127_127_Visibility
0.000
BOS98BLUE
BOS_98_Blue
127.000
BOS98GREEN
BOS_98_Green
127.000
BOS98NATIVEVISIBILITY
BOS_98_Native_Visibility
0.000
BOS98RED
BOS_98_Red
127.000
BOS98VISIBILITY
BOS_98_Visibility
0.000
BOS99127127127VISIBILITY
BOS_99_127_127_127_Visibility
0.000
BOS99BLUE
BOS_99_Blue
127.000
BOS99GREEN
BOS_99_Green
127.000
BOS99NATIVEVISIBILITY
BOS_99_Native_Visibility
0.000
BOS99RED
BOS_99_Red
127.000
BOS99VISIBILITY
BOS_99_Visibility
0.000
BOS9127127127VISIBILITY
BOS_9_127_127_127_Visibility
0.000
BOS9BLUE
BOS_9_Blue
127.000
BOS9GREEN
BOS_9_Green
127.000
BOS9NATIVEVISIBILITY
BOS_9_Native_Visibility
0.000
BOS9RED
BOS_9_Red
127.000
BOS9VISIBILITY
BOS_9_Visibility
0.000
BOSMOUNTING
BOS_Mounting
frame_out
BOSOPERATION
BOS_Operation
Open
BOSTYPE
BOS_Type
KSA_TWIN_400_S12_24V
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions