??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Impact Architectural Lighting
Description
kon-P9818LED-FB
Bill of material
P9818-40FX
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BKPC
bkpc
0
BODYMATERIAL
bodymaterial
BODYRADIUS
bodyradius
0.375
BOTTOM_LENS
bottom lens
0
CABLE_LENGTH
cable length
1.378
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRITICAL
critical
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY
emergency
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.083
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_AUTHOR
family author
Eric Olson
FAMILY_DEVELOPER
family developer
Spagnolo Enterprises Ltd.
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Impact Lighting
MASSUNIT
massunit
1
MODEL
model
P9818LED
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SBPC
sbpc
1
SHARED
shared
0
SINGLESUSPENSION
singlesuspension
1
SUSPENSIONLENGTH
suspensionlength
2.500
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.impactltg.com/
VHS
vhs
0
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions