??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM Mattsson
Description
Kitchen Taps & Mixers Siljan Kitchen Mixer Bronze
Bill of material
kitchen_taps_mixers_siljan_kitchen_mixer_bronze_flat_end__10_mm__bronze
VARIANTNAME
Flat end Ø10 mm, Bronze
CONNECTORDESCRIPTION
Connector Description
Flat end Ø10 mm
WASTECONNECTION
Waste Connection
0.000
PRESSUREDROP
Pressure Drop
0.000
NOMINALFLOW
Nominal Flow
0.000
COUNTERHEIGHT
Counter Height
900.000 mm
PIPECONNECTIONLENGTH
Pipe Connection Length
350.000 mm
HOTWATERCONNECTIONRADIUS
Hot Water Connection Radius
5.000 mm
HOTWATERCONNECTIONDIAMETER
Hot Water Connection Diameter
10.000 mm
LENGTH
Length
220.000 mm
HEIGHT
Height
375.000 mm
COLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
5.000 mm
COLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
10.000 mm
URL
http://www.fmmattsson.se/vara-produkter/koksblandare/siljan/siljan-jubileumsblandare/siljan-jubileumsblandare-utan-diskmaskinsavstangning/
TYPECOMMENTS
Type Comments
Bronze
PRODUCTPAGEURL
Product Page URL
http://www.fmmattsson.se/vara-produkter/koksblandare/siljan/siljan-jubileumsblandare/siljan-jubileumsblandare-utan-diskmaskinsavstangning/
PRODUCTFAMILY
Product Family
FM Mattsson Siljan
MODEL
Model
83000006
MANUFACTURER
Manufacturer
FM Mattsson
INSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.fmmattsson.se/vara-produkter/koksblandare/siljan/siljan-jubileumsblandare/siljan-jubileumsblandare-utan-diskmaskinsavstangning/
DESCRIPTION
Description
Siljan Kitchen Mixer Bronze
CODEVVSDNK
Code VVS DNK
-
CODERSKSWE
Code RSK SWE
8310430
CODENRFNOR
Code NRF NOR
4300979
CODELVIFIN
Code LVI FIN
-
CODEEAN
Code EAN
7391887246272
CAREINSTRUCTIONURL
Care Instruction URL
http://www.fmmattsson.se/vara-produkter/koksblandare/siljan/siljan-jubileumsblandare/siljan-jubileumsblandare-utan-diskmaskinsavstangning/
ASSEMBLYCODE
Assembly Code
D2010
ARTICLENUMBER
Article Number
83000006
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions