??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
8devices
Description
Lima Development kit rev3
Bill of material
MTJFEAGH4
ORDERNO
MTJFEAGH4
ANTENNA
antenna
3 dBi ceramic chip antenna
AVAILABLE_INTERFACES
available interfaces
USB 2.0 host, serial port, 2 x Ethernet (100 Base-T), PCIe, GPIO
CPU
cpu
QCA4531, 650 MHz
DESCRIPTION
description
Lima has 802.11N 2x2 radio supporting up to 300 Mbps data-rate and comes in two versions: commercial or industrial temperature.
FREQUENCY
frequency
2.4 GHz
MAX_OUTPUT_POWER
max output power
20 dBm
MEMORY
memory
32 MB Flash and 64 MB DDR2 RAM
OVERVIEW
overview
Lima is a QCA 4531 chipset based module with a 650 MHz CPU and 802.11N 2x2 (MIMO) radio. Module is available in two temperature ranges: commercial* (Lima) and industrial** (Lima-I). Lima is a surface mountable, dual-sided, Wi-Fi enabled Linux module for the (IoE) internet of everything applications. Faster CPU, 300 Mbps data-rate, low power consumption, larger 32 MB flash memory and a development kit with more interfaces (e.g. PCIe) are the key differentiators from Carambola2 module. OpenWRT linux distribution source code is available on GitHub and is supported by our growing community on forum. *Commercial temperature range: 0-65°C, **Industrial temperature range: -40-85°C
POWER_SUPPLY
power supply
3.3 V, max power consumption 3.1 W
SIZE
size
25 by 35 mm
SOFTWARE
software
OpenWrt
WIRELESS_STANDARD
wireless standard
802.11 bgn
NAME
name
MTJFEAGH4
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업