??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-SR2-Ex2.2S - Switch Amplifiers
Bill of material
KFD2-SR2-Ex2.2S
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-SR2-Ex2.2S
DESCSHORT
Short Description
Switch Amplifier KFD2-SR2-Ex2.2S
EAN
4050143001071
MANUTYPEDESC
Manufacturer Type Description
KFD2-SR2-Ex2.2S
AAP507002
Number of inputs according to NAMUR
1.000
AAB426007
Output circuit relay change-over
4.00000 1
AAB968006
min. rated supply voltage with DC
20.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
2
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.160
LENGTH
0.160
WIDTH
0.080
DEPTH
0.035
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions