??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFA5-SOT2-Ex2 - Switch Amplifiers
Bill of material
KFA5-SOT2-Ex2
PRODUCT_PICTURE
Product Picture
MANUID
KFA5-SOT2-Ex2
DESCSHORT
Short Description
Switch Amplifier KFA5-SOT2-Ex2
EAN
4050143062676
MANUTYPEDESC
Manufacturer Type Description
KFA5-SOT2-Ex2
AAP507002
Number of inputs according to NAMUR
1.000
AAP564002
Number of output circuits transistor potential-free
2.00000
AAB965006
min. rated supply voltage with AC
103.50000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
2
BAB577006
Depth
115 mm
BAA020007
Height
118 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
AAB831006
max. rated supply voltage with AC
126.50000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.180
LENGTH
0.131
WIDTH
0.126
DEPTH
0.032
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions