??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Grayhill
Description
Keypads
Bill of material
84LS-AC2-113-N
ORDERNO
BACKLIGHT
backlight
No Backlight
CIRCUITRY
circuitry
CONFIGURATION
configuration
3x4
MAX_ELECTRICAL_RATING
max electrical rating
10 mA
MECH__LIFE_CYCLES
mech. life cycles
3M
NUMBER_OF_KEYS
number of keys
12
ROHS_COMPLIANT
rohs compliant
Yes
SEALED
sealed
Yes
SERIES
series
84LS
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions