??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
Keyboard Mounting Tray
Bill of material
Keyboard Mounting Tray
ORDERNO
Keyboard Mounting Tray
DIMENSIONS__W_X_H_
dimensions (w x h)
Standard Tray – 410.2 mm x 196.4 mm (16.15″ x 7.73″); note that wider keyboards will fit, but will overhang on the sides of the trayTray with Right-Hand Extension – 562.6 mm x 196.4 mm (22.15″ x 7.73″); note that wider keyboards will fit, but will overhang on the sides of the tray
ENVIRONMENTAL_RATING
environmental rating
– sealed to NEMA 44X, IP65IP66 standards
KEYBOARD_COMPATIBILITY
keyboard compatibility
Keyboard Sizes – fits keyboards up to 195 mm (7.7″) deepHope Keyboard Compatibility – works with Hope NEMA 2 Benchtop Keyboards (KB-PL1 models); not compatible with Hope NEMA 44X Benchtop Keyboards (KB-xx-BCH models)
MATERIAL
material
– stainless or black powder-coated steel
NAME
name
Keyboard Mounting Tray
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions