??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KELIM
Description
Kelim l-1106 2
Bill of material
kelim_l_1106_2
VARDEFAULTELEVATION
Default Elevation
800 mm
VARW
W
510 mm
VARH
H
800 mm
VARD
D
460 mm
VAR
제조업체 전화번호
054-462-0880
VARURL
제조업체 URL
http://www.kelim.net
VARMANUFACTURER
Manufacturer
계림요업(주)
VARMODEL
Model
L-1106_2
VAR1
라이브러리 제작
(주)비아이엠에스
VAR2
라이브러리 전화번호
02-2678-1906
VAR3
_획득마크
KS L620
VAR4
_품질인증
http://www.kelim.net/upload/product/L-1106_NEW[1].pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions