??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pledge Office Chairs
Description
KDT03B
Bill of material
KDT03B
ORDERNO
KDT03B
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARMPADCOLOUR
armpadcolour
ARMSUPPORTSFINISH
armsupportsfinish
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Pledge Office Chairs Ltd
BACKUPHOLSTERYMATERIAL
backupholsterymaterial
BARCODE
barcode
n/a
BASEFINISHOPTIONS
basefinishoptions
Different base finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
CAN_HOST_REBAR
can host rebar
0
CASTORMATERIAL
castormaterial
CATEGORY
category
n/a
CLEARANCEZONE
clearancezone
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of fabrics and finishes, please contact 01525376181 or sales@pledgechairs.co.uk for details
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
No Arms, Mesh High Back & Upholstered Seat, White Plastic Back Surround & Seat Under Shroud, Adjustable Lumbar Support, Body Weight Responsive Mechanism with Seat Slide & Chrome Gas Lift, Polished Aluminium Base, 6cm Hard Casters
DESIGN_OPTION
design option
-1
DISPLAYARMS
displayarms
0
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5 - 10
FABRICFIRERATING
fabricfirerating
Dependant on fabric chosen
FABRICOPTIONS
fabricoptions
A wide selection of fabrics are available, please contact 01525376181 or sales@pledgechairs.co.uk for details
FAMILY_NAME
family name
FEATURES
features
No Arms, Mesh High Back & Upholstered Seat, White Plastic Back Surround & Seat Under Shroud, Adjustable Lumbar Support, Body Weight Responsive Mechanism with Seat Slide & Chrome Gas Lift, Polished Aluminium Base, 6cm Hard Casters
FINISH
finish
Standard - white seat frame, black mechanism and casters, polished aluminium base and chrome gas lift. Other finishes are available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
560
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
440
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Pledge Office Chairs Ltd, sales@pledgechairs.co.uk
MANUFACTURERNAME
manufacturername
Pledge Office Chairs Ltd
MANUFACTURERURL
manufacturerurl
http://pledgechairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Fabric, foam, plastic and steel
MECHANISMCOLOUR
mechanismcolour
MESHOPTIONS
meshoptions
A choice of 9 colours are available for the mesh back, please contact 01525376181 or sales@pledgechairs.co.uk for details
MODEL
model
KDT01W/C/SS
MODELNUMBER
modelnumber
KDT01W/C/SS
MODELREFERENCE
modelreference
Kind mesh no arms swivel chair - white
NAME
name
KDT03B
NOMINALDEPTH
nominaldepth
709.239
NOMINALHEIGHT
nominalheight
1147.664
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
744.315
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://pledgechairs.co.uk/productpage.php/?range=KIND%20WHITE&model=KDT01W_C_SS
REINFORCEMENTOPTIONS
reinforcementoptions
None
REPLACEMENTCOST
replacementcost
Please refer to current price list, contact 01525376181 or sales@pledgechairs.co.uk for details
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEATBASEFINISH
seatbasefinish
SEATFRAMECOLOUR
seatframecolour
SEATINGHEIGHT
seatingheight
537.792
SEATPLATFORM
seatplatform
Polypropylene
SEATUPHOLSTERYMATERIAL
seatupholsterymaterial
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
745 x 1148 x 710 mm
STRENGTHANDSTABILITY
strengthandstability
Level 2
STYLE
style
Soft & Breakout
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO14001/FISP/FSC
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERSIDEMATERIAL
undersidematerial
White nylon outer seat
UNICLASS2
uniclass2
Pr_40_50_12
URL
url
http://pledgechairs.co.uk/productrangepage.php/?range=Kind%20White&type=TaskSeating&company=Edge%20Design
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Fair wear and tear
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
5
WARRANTYGUARANTORPARTS
warrantyguarantorparts
5
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions