??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
KBF - Plastic Bar Knob
Bill of material
KBF-51-M8
CN
Catalog Number
D
Diameter D
mm
M
Thread
LF
Length Of Thread
12.5 mm
B
Width B
mm
H
Height H
28.5 mm
S
Height s
8.5 mm
D1
Diameter d
mm
W
Weight
g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions