??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
KIPP USA
Description
K1803 - Ball lock pins, stainless steel lockable
Bill of material
K1803.002216080
BESTKIPPUSA
Order No.
MATERIAL
Material
Stainless steel
POS
Position
FORM
Form
FORMT
Form-Type
D
Diameter
22 mm
D1
Diameter
mm
D2
distance
mm
D3
Diameter
20 mm
D4
distance
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
distance
mm
L4
distance
mm
L5
Length
mm
L6
height
28 mm
SW
width across flats
21 mm
AUFNAHME
Receiving hole H11
FESTIGKEIT
Shering force double shear max. kN
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions