??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
KIPP USA
Description
K0125 - Adjustable Handles 2K soft-touch with internal thread
Bill of material
K0125.31001
BESTKIPPUSA
Order No.
GR
size
IGX
thread
mm
T
Screw-depth
mm
D
diameter
mm
D1
Drchmesser
mm
D2
diameter
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
H4
height
mm
A
distance
mm
A1
Length
mm
B
width
mm
ZZ
No. of teeth
mm
BS
Description
Information
Infotext
GEW
Approx. weight
kg
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions