??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
JuxtaLE Square Tables Models 47131 47132 47133 47141 47142 47143 47161 47162 47163
Bill of material
JuxtaLE Square Tables Models 47131 47132 47133 47141 47142 47143 47161 47162 47163
ORDERNO
JuxtaLE Square Tables Models 47131 47132 47133 47141 47142 47143 47161 47162 47163
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COPYRIGHT__
copyright ©
© 2018 Keilhauer LTD. All Rights Reserved
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
30.000
DESCRIPTION
description
Juxta is a beautiful, innovative collection of seating and tables designed to address all the juxtapositions in our working lives. Meetings can occur in lounge or work chairs, in side chairs and stools, with complementary tables at various heights.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
29
HOST
host
0
KEYNOTE
keynote
LEG_BASE_FINISH
leg/base finish
MANUFACTURER
manufacturer
Keilhauer
MASSUNIT
massunit
1
MODEL
model
47133LE
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.keilhauer.com/products/juxta.html
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLE_TOP_FINISH
table top finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.keilhauer.com/
WIDTH
width
30.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
JuxtaLE Square Tables Models 47131 47132 47133 47141 47142 47143 47161 47162 47163
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions