??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Junior Desk Conference Task Chair Models 8560 8561 8562 8660 8661 8662
Bill of material
Junior Desk Conference Task Chair Models 8560 8561 8562 8660 8661 8662
ORDERNO
Junior Desk Conference Task Chair Models 8560 8561 8562 8660 8661 8662
ADJUSTABLE_ARM
adjustable arm
1
ALWAYS_VERTICAL
always vertical
1
ARMLESS
armless
0
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2011
CATALOG
catalog
Junior
CATEGORY
category
COPYRIGHT__
copyright ©
© 2013 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Contour back with upholstered back pad adjustable arm with upholstered cap
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEILHAUER_COARSE
keilhauer coarse
KEILHAUER_JUNIOR_ARM
keilhauer junior arm
KEILHAUER_JUNIOR_BACK
keilhauer junior back
KEILHAUER_JUNIOR_CASTER
keilhauer junior caster
KEILHAUER_JUNIOR_FRAME
keilhauer junior frame
KEILHAUER_JUNIOR_SEAT
keilhauer junior seat
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
8662
NOT_ADJUSTABLE_ARM
not adjustable arm
0
NOT_RECESSED_ARM
not recessed arm
1
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products/desk-conference-task/junior.html
RECESSED_ARM
recessed arm
0
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK_LENGTH
upholstered back length
10
UPHOLSTERED_BACK_PAD
upholstered back pad
1
URL
url
http://www.keilhauer.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
Junior Desk Conference Task Chair Models 8560 8561 8562 8660 8661 8662
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions