??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Jumble Side Benches Stools Models 64136 64137 64146 64147 64156 64157 64236 64237 64246 64247 64256 64257
Bill of material
Jumble Side Benches Stools Models 64136 64137 64146 64147 64156 64157 64236 64237 64246 64247 64256 64257
ORDERNO
Jumble Side Benches Stools Models 64136 64137 64146 64147 64156 64157 64236 64237 64246 64247 64256 64257
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2011
CATALOG
catalog
JUMBLE
CATEGORY
category
COPYRIGHT__
copyright ©
© 2013 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
22.000
DEPTH_AUX
depth aux
22
DEPTH_AUX_LEG
depth aux leg
13.500
DESCRIPTION
description
Seat - short
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
0
HEIGHT
height
17.250
HEIGHT_AUX
height aux
17.250
HOST
host
0
KEILHAUER_COARSE
keilhauer coarse
KEILHAUER_JUMBLE_CUSHION
keilhauer jumble cushion
KEILHAUER_JUMBLE_FRAME
keilhauer jumble frame
KEILHAUER_JUMBLE_KICK_PROTECT_BORDER
keilhauer jumble kick protect border
KEILHAUER_JUMBLE_LEG
keilhauer jumble leg
KEYNOTE
keynote
KICK_PROTECTER_BORDER
kick protecter border
0
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
64136
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products/benches-stools/jumble
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WIDTH
width
37.419
WIDTH_AUX
width aux
37.420
WIDTH_AUX_LEG
width aux leg
51.161
WORK_PLANE_BASED
work plane-based
0
NAME
name
Jumble Side Benches Stools Models 64136 64137 64146 64147 64156 64157 64236 64237 64246 64247 64256 64257
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions