??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alupro
Description
JS-PL
Bill of material
1f3474ce-4bad-4b7d-921f-9d36666812d5.rfa
IDENT
1f3474ce-4bad-4b7d-921f-9d36666812d5.rfa
ARRAY_WIDTH
array width
620
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
30.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
1
HEIGHT
height
500
HOLE_DEPTH
hole depth
-30.000
HOLE_MARGIN
hole margin
6
HOST
host
5
KEYNOTE
keynote
LAMELLA_COUNT
lamella count
28
MANUFACTURER
manufacturer
MARGIN
margin
5
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OFFSET
offset
-30.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REINFORCED
reinforced
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_ARRAY
show array
1
SHOW_MIDDLE
show middle
0
SPACING
spacing
18
SUPPORT_COUNT
support count
3
SUPPORT_COUNT_FIX
support count fix
3
SUPPORT_MARGIN
support margin
30.000
SUPPORT_MAX_SPACING
support max spacing
150
SUPPORT_OFFSET
support offset
-24
SUPPORT_SPACING
support spacing
155
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
680
NAME
JS-PL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions