??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
JNRBHSAK
Bill of material
JNRBHSAK
ORDERNO
JNRBHSAK
VAR22__SHELF
22" shelf
1
VAR24HR_ENERGY_USAGE__KWH_
24hr energy usage (kwh)
20.1 (kWh)
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
30
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
CONDENSER
condenser
15
CONDENSING__DATA_VOLTS
condensing data volts
208
CONDENSING_DATA__PHASE
condensing data phase
1
CONDENSING_FREQUENCY__HZ_
condensing frequency (hz)
60 (Hz)
CONDENSING_UNIT_LOCATION
condensing unit location
54.0000000000001
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
02/09/2016
DEFAULT_ELEVATION
default elevation
48
DEFROST_NUM_DAY
defrost num day
2
DEFROST_TERMINATION
defrost termination
40 °F
DEFROST_TYPE
defrost type
TIMED-OFF DEFROST
DEFROSTS_PER_DAY_2
defrosts per day_2
2
DESCRIPTION
description
Narrow Reach-In Self-Contained Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
33°F
DISCHARGE_AIR_TEMP_
discharge air temp.
33 °F
DISCHARGE_AIR_VELOCITY
discharge air velocity
230 FPM
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
230 (FPM)
DOOR_CONFIGURATION
door configuration
DOORS_LENGTH
doors/length
5
EQUIPMENT_DESCRIPTION
equipment description
Narrow Reach-In Self-Contained Merchandiser
EQUIPMENT_MARK
equipment mark
JNRBHSA
EVAP_TEMP
evap temp
0
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
82.5
HORSEPOWER
horsepower
1/2
HOST
host
0
ITEM_DESCRIPTION
item description
Narrow Reach-In Self-Contained Merchandiser
KEYNOTE
keynote
LBS__OF_REFRIGERANT
lbs. of refrigerant
3.5
LEGEND_NUMBER
legend number
JNRBHSA-PV
LENGTH
length
60
LOAD_MBH
load mbh
0
LOCKED_ROTOR__LRA__AMPS
locked rotor (lra) amps
33.6
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
JNRBHSA-PV
NUMBER_OF_DOORS
number of doors
5
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PROVIDED_OVERCURRENT_PROTECTION
provided overcurrent protection
20
REFRIG_CHARGE_LBS
refrig charge lbs
0
REFRIGERANT
refrigerant
R404A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
RUNNING_LOAD__RLA__AMPS
running load (rla) amps
9.2
SHARED
shared
0
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8°
SYSTEM_DATA_FREQUENCY__HZ_
system data frequency (hz)
60 (Hz)
SYSTEM_DATA_PHASE
system data phase
1
SYSTEM_DATA_VOLTS
system data volts
208
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
60 (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP_2
timed-off defrost termination temp_2
40°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=JNRBHSA-PV
WIDTH
width
34.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
JNRBHSAK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions