??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JK
Description
JK Gasvalve
Bill of material
안전밸브
VARIANTNAME
안전밸브
VAR
커넥터_지름
50 mm
VAR1
커넥터
25 mm
VARJ
j
32.5 mm
VARG
g
152 mm
VARE
e
100 mm
VARD1
d1
65 mm
VARC
c
105 mm
VARQ
Q
147.5 mm
VARP
P
20 mm
VARJ2
J_2
10 mm
VARI
I
75 mm
VARH3
H3
57.6666666666667 mm
VARD
D
210 mm
VART
T
20 mm
VARD3
d3
80 mm
VARD2
d2
115
VARL
L
128 mm
VARH
H
476 mm
VARH1
H1
130 mm
VARB
B
90 mm
VARA
A
5 mm
VAR2
제조업체 전화번호
052-265-8545
VARURL
제조업체 URL
jkvalve.co.kr
VARMANUFACTURER
Manufacturer
조광밸브
VAR3
라이브러리 제작
(주)비아이엠에스
VAR4
라이브러리 전화번호
02-2678-1906
VARURL1
라이브러리 URL
www.bimer.co.kr
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions