??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allermuir
Description
jinx_jnx01_us
Bill of material
JNX01
IDENT
JNX01
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_22:Dining chairs
CODEPERFORMANCE
codeperformance
ANSI/BIFMA X5.4: 2012
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Lounge chair
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Wood carcass construction, dual desinsity back foam, sprung seat foam, fully upholstered, platic glides, swivel base, solid ash side shelf with a clear finish, ash side shelf can be stainged or color washed, plastic glides with felt, two tone upholstery
FINISH
finish
n/a
FRAMESCOLOUR
framescolour
n/a
FRAMESFINISH
framesfinish
n/a
FRAMESMATERIAL
framesmaterial
Wood
GRADE
grade
n/a
HASSHELF
hasshelf
1
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
SOFA
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
n/a
MANUFACTURERURL
manufacturerurl
http://www.thesenatorgroup.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
JNX01
MODELREFERENCE
modelreference
Jinx
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Domestic chairs
NBSREFERENCE
nbsreference
45-35-20/365
NOMINALDEPTH
nominaldepth
39.500
NOMINALHEIGHT
nominalheight
26.250
NOMINALLENGTH
nominallength
38
NOMINALWIDTH
nominalwidth
39.500
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 52 23
OMNICLASSTITLE
omniclasstitle
Office Seating
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
16.250
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSCOLOUR
seatsandbackscolour
n/a
SEATSANDBACKSFINISH
seatsandbacksfinish
n/a
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Upholstered
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SHELFMATERIAL
shelfmaterial
SIZE
size
38 X 39.5 X 26.35"
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_22
UNICLASS2015TITLE
uniclass2015title
Dining chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions