??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
J. Sussman
Description
J Sussman-Church-Circle Mulled D
Bill of material
J Sussman-Church-Circle Mulled D
ORDERNO
J Sussman-Church-Circle Mulled D
AAMA_CONFORMANCE
aama conformance
As Specified in 08 53 13
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ART_GLASS_PANE
art glass pane
1
ASSEMBLY_CODE
assembly code
B2020110
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
http://www.jsussmaninc.com/Windows.htm
CONSTRUCTION_TYPE
construction type
COST
cost
0
CTR_INSET
ctr inset
0.229
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Aluminum Window as Specified in 08 51 13
DESIGN_OPTION
design option
-1
E283_AIR_INFILTRATION
e283_air_infiltration
As Specified in 08 53 13
E330_STRUCTURAL_TEST_PRESSURE
e330_structural-test-pressure
As Specified in 08 53 13
E547_WATER_RESISTANCE
e547_water-resistance
As Specified in 08 53 13
EL_HEIGHT
el_height
2.052
EL_WIDTH
el_width
2.052
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
F588_FORCED_ENTRY
f588_forced-entry
As Specified in 08 53 13
FAMILY_NAME
family name
FL_CENTER_OFFSET
fl_center offset
1.341
FLOWER_RAD
flower rad
0.513
FRAME_INSET_FROM_EXTERIOR
frame inset from exterior
0
FRAME_MATERIAL
frame material
FRAME_MATERIAL_INTERIOR
frame material_interior
FRAME_THICKNESS
frame thickness
0.146
GLASS_THICKNESS
glass thickness
0.083
GLASS_THICKNESS_INTERIOR
glass thickness_interior
0.010
GLASS_TYPE
glass type
GLASS_TYPE_ART_GLASS
glass type_art glass
GREEN_BUILDING_LEED
green building-leed
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
4
HOST
host
1
INSIDE_RAD
inside rad
0.400
INSTALLATION_PHASE
installation phase
Exterior Enclosure
INSTALLATION_FABRICATION
installation-fabrication
http://www.jsussmaninc.com/Windows.htm
KEYNOTE
keynote
08 53 13
LH
lh
1
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
J. Sussman Inc.
MANUFACTURER_ADDRESS
manufacturer address
109-10 180th St., Jamaica, NY 11433
MANUFACTURER_FAX
manufacturer fax
718-297-3090
MANUFACTURER_PHONE
manufacturer phone
718-297-0228
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
MANUFACTURER_WEBSITE
manufacturer website
http://www.jsussmaninc.com/
MASSUNIT
massunit
1
MODEL
model
As Specified in 08 53 13
MUL_INT
mul_int
0.447
MULLION_DEPTH
mullion depth
0.292
MULLION_DEPTH_EXTERIOR_MATERIAL
mullion depth_exterior material
0.167
MULLION_RAD
mullion rad
1.239
MULLION_THICKNESS
mullion thickness
0.094
MULLION_TYPE_CURVED
mullion type_curved
MULLION_TYPE_HORIZONTAL
mullion type_horizontal
MULLION_TYPE_VERTICAL
mullion type_vertical
MUNTINMATL
muntinmatl
OFST
ofst
3.750
OMNICLASS_NUMBER
omniclass number
23.30.20.24
OMNICLASS_TITLE
omniclass title
Special Purpose Windows
OPERATION
operation
As Specified in 08 53 13
PANE_SPACING
pane spacing
0.052
PRODUCT_DATA
product data
PRODUCT_PROPERTIES
product properties
PROJECT_TO_EXTERIOR
project to exterior
1
PROJECT_TO_INTERIOR
project to interior
1
PROJECTION_HEIGHT_EXTERIOR
projection height_exterior
0.083
PROJECTION_HEIGHT_INTERIOR
projection height_interior
0.083
PROJECTION_WIDTH_EXTERIOR
projection width_exterior
0.083
PROJECTION_WIDTH_INTERIOR
projection width_interior
0.083
R_VALUE
r_value
0
RH
rh
0
RO_SPACING
ro spacing
0.052
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
4.104
ROUGH_WIDTH
rough width
4.104
SALES_INFORMATION
sales information
http://www.jsussmaninc.com/ContactUs.htm
SCREEN
screen
1
SEND_MESSAGE
send message
SHARED
shared
0
SHGC
shgc
0
SILL_HEIGHT
sill height
2
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPECIFICATION
specification
TEST_DATA
test data
http://www.jsussmaninc.com/Windows.htm
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_FACTOR
u_factor
0
UNIT_DEPTH
unit depth
0.458
URL
url
http://www.jsussmaninc.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WIDTH
width
4
WNDWOFFSET
wndwoffset
0.083
NAME
name
J Sussman-Church-Circle Mulled D
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions