??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alupro
Description
IV-AV-hole
Bill of material
DET1
IDENT
ADD_BOTTOM
add bottom
1
ALUPRO_FRAME_TYPE
alupro-frame type
ALUPRO_HEIGHT
alupro-height
1000
ALUPRO_INSET
alupro-inset
0
ALUPRO_LAMELLA_COUNT
alupro-lamella count
ALUPRO_LAMELLA_LENGTH
alupro-lamella length
ALUPRO_LAMELLA_SPACING
alupro-lamella spacing
ALUPRO_LAMELLA_TYPE
alupro-lamella type
ALUPRO_PILLAR_COUNT
alupro-pillar count
0
ALUPRO_WIDTH
alupro-width
1000
ASSEMBLY_CODE
assembly code
BOTTOM_CLEARANCE
bottom clearance
12
C0
c0
1
CALCULATE_BOTTOM_LAMELLA
calculate bottom lamella
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CB
cb
0
CENTERLINE
centerline
500
CL
cl
0
CONNECT_LEFT_SIDE
connect left side
0
CONNECT_RIGHT_SIDE
connect right side
0
COST
cost
0
CR
cr
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DEFAULT_SPACING
default spacing
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DET1
det1
DET4
det4
FAMILY_NAME
family name
FRAME_OFFSET
frame offset
FRAME_TYPE
frame type
HEIGHT
height
1000
HOST
host
5
INSET
inset
0
KEYNOTE
keynote
1244
LAMELLA_OFFSET
lamella offset
MANUFACTURER
manufacturer
Alupro Oy
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_SIZE
maximum size
3000x1500
MODEL
model
IV-AV
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENING_DEPTH
opening depth
500
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPACING
spacing
TOP_CLEARANCE
top clearance
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.alupro.com/products/iv-av-ilmanvaihtosaleikko/
WEIGHT
weight
WIDTH
width
1000
YOUTUBE
youtube
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions