??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
akYtec
Description
ITP11 Process indicator 4-20 mA (loop-powered)
Bill of material
5UPIA2C45
ORDERNO
ACCURACY
accuracy
0.2% + 1 digit
AMBIENT_TEMPERATURE
ambient temperature
-40...+80 °C
CHARACTER_HEIGHT
character height
14 mm
DIMENSIONS
dimensions
48 x 26 x 65 mm
DISPLAY
display
LED, 7-segment display
DISPLAY_COLOUR
display colour
red or green
HUMIDITY
humidity
up to 80% (non-condensing)
INPUT_SIGNAL
input signal
4-20 mA (2-wire)
INPUTS
inputs
1
IP_CODE
ip code
front IP65, rear IP20
MEASURING_RANGE
measuring range
3.8...22.5 mA
NORMAL_OPERATION
normal operation
3.2...25 mA
NUMBER_OF_DIGITS
number of digits
4
PROTECTION_CLASS
protection class
III
SAMPLING_TIME
sampling time
1 s
STORAGE_TEMPERATURE
storage temperature
-25...+80 °C
SUPPLY_CURRENT
supply current
From current loop
VOLTAGE_DROP__MAX_
voltage drop, max.
4 V
WEIGHT
weight
approx. 30 g
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions