??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A.O. Smith Water Products
Description
IT 2000
Bill of material
IT 2000
ORDERNO
IT 2000
VAR1E_MAINTENANCE__CHECK_UP_
1e maintenance (check-up)
3 months after installation
VAR2ND_MAINTENANCE__GENERAL_MAINTENANCE_
2nd maintenance (general maintenance)
12 months after installation
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3010
BIM_CONTENT_DEVELOPER
bim content developer
CAD & Company
BIM_CONTENT_DEVELOPER_URL
bim content developer url
http://www.cadcompany.nl/
CATEGORY
category
CE_PIN
ce-pin
CLASSIFICATION
classification
0
COLD_WATER_CONNECTION_R
cold water connection r
2.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Indirect Water Heater
DESIGN_OPTION
design option
-1
DESTINATION___COUNRTY
destination / counrty
UK & Ireland
DIAMETER__WITH_INSULATION_
diameter (with insulation)
600
DIAMETER__WITHOUT_INSULATION_
diameter (without insulation)
543
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_120_MIN_
draw-off capacity @ δt = 28°c after 120 min.
10699
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_30_MIN_
draw-off capacity @ δt = 28°c after 30 min.
4018
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_60_MIN_
draw-off capacity @ δt = 28°c after 60 min.
6245
DRAW_OFF_CAPACITY___ΔT___28_C_AFTER_90_MIN_
draw-off capacity @ δt = 28°c after 90 min.
8472
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_120_MIN_
draw-off capacity @ δt = 44°c after 120 min.
6808
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_30_MIN_
draw-off capacity @ δt = 44°c after 30 min.
2557
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_60_MIN_
draw-off capacity @ δt = 44°c after 60 min.
3974.000
DRAW_OFF_CAPACITY___ΔT___44_C_AFTER_90_MIN_
draw-off capacity @ δt = 44°c after 90 min.
5391
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_120_MIN_
draw-off capacity @ δt = 50°c after 120 min.
5991
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_30_MIN_
draw-off capacity @ δt = 50°c after 30 min.
2250
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_60_MIN_
draw-off capacity @ δt = 50°c after 60 min.
3497
DRAW_OFF_CAPACITY___ΔT___50_C_AFTER_90_MIN_
draw-off capacity @ δt = 50°c after 90 min.
4744
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_120_MIN_
draw-off capacity @ δt = 55°c after 120 min.
5447
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_30_MIN_
draw-off capacity @ δt = 55°c after 30 min.
2046
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_60_MIN_
draw-off capacity @ δt = 55°c after 60 min.
3179
DRAW_OFF_CAPACITY___ΔT___55_C_AFTER_90_MIN_
draw-off capacity @ δt = 55°c after 90 min.
4313
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_120_MIN_
draw-off capacity @ δt = 70°c after 120 min.
4279
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_30_MIN_
draw-off capacity @ δt = 70°c after 30 min.
1607
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_60_MIN_
draw-off capacity @ δt = 70°c after 60 min.
2498
DRAW_OFF_CAPACITY___ΔT___70_C_AFTER_90_MIN_
draw-off capacity @ δt = 70°c after 90 min.
3389
EMPTY_WEIGHT
empty weight
426
FAMILY_NAME
family name
FLOW_RATE___VOLUME_L_H
flow rate - volume l/h
6485
HEATING_UP_TIME___ΔT___28_C
heating up time @ δt = 28°c
14
HEATING_UP_TIME___ΔT___44_C
heating up time @ δt = 44°c
21
HEATING_UP_TIME___ΔT___50_C
heating up time @ δt = 50°c
24
HEATING_UP_TIME___ΔT___55_C
heating up time @ δt = 55°c
27
HEATING_UP_TIME___ΔT___70_C
heating up time @ δt = 70°c
34
HEIGHT__WITH_INSULATION_
height (with insulation)
2118
HEIGHT__WITHOUT_INSULATION_
height (without insulation)
2061.000
HEIGHT_COLD_WATER_INLET
height cold water inlet
135
HEIGHT_WARM_WATER_OUTLET
height warm water outlet
2058
HOST
host
0
HOT___WARM_WATER_CONNECTION_R
hot / warm water connection r
2.500
INSULATION_THICKNESS
insulation thickness
57
KEYNOTE
keynote
LENGTH
length
0
MAINTENANCE_INTERVAL
maintenance interval
12 months
MANUFACTURER
manufacturer
A.O. Smith Water Products Company b.v.
MANUFACTURER_NUMBER
manufacturer number
E 7110 E 7110 E 7110
MASSUNIT
massunit
1
MAX__OPERATING_PRESSURE___HEAT_EXCHANGER
max. operating pressure - heat exchanger
60000
MAX__OPERATING_PRESSURE___TANK
max. operating pressure - tank
80000
MAX__TEMPERATURE___HEAT_EXCHANGER
max. temperature - heat exchanger
90
MAX__TEMPERATURE___TANK
max. temperature - tank
85
MODEL
model
IT 2000 G
NOISE_LEVEL
noise-level
NOMINAL_OUTPUT___HEAT_EXCHANGER
nominal output - heat exchanger
147000
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OPERATING_WEIGHT
operating weight
2226
PACKAGING_HEIGHT
packaging height
2060
PACKAGING_LENGTH
packaging length
1426
PACKAGING_WIDTH
packaging width
1170
PART_TYPE
part type
0
PRESSURE_LOSS___HEAT_EXCHANGER_80_C_60_C
pressure loss - heat exchanger 80ºc/60ºc
830000
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.aosmithinternational.com/sites/aosmithinternational.com/files/PDF-UK/Specs-IT-UK.pdf
PRODUCT_INSTRUCTION_LINK
product instruction link
https://www.aosmithinternational.com/sites/aosmithinternational.com/files/PDF-ALL/Instruction-manual-IT1500-3000-NL-UK-FR.pdf
RECOVERY_RATE___ΔT___28_C__LTR_HR_
recovery rate @ δt = 28°c (ltr/hr)
4454
RECOVERY_RATE___ΔT___44_C__LTR_HR_
recovery rate @ δt = 44°c (ltr/hr)
2834
RECOVERY_RATE___ΔT___50_C__LTR_HR_
recovery rate @ δt = 50°c (ltr/hr)
2494
RECOVERY_RATE___ΔT___55_C__LTR_HR_
recovery rate @ δt = 55°c (ltr/hr)
2267
RECOVERY_RATE___ΔT___70_C__LTR_HR_
recovery rate @ δt = 70°c (ltr/hr)
1781
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIAL_NUMBER
serial number
8717449172565
SHARED
shared
0
STAND_BY_LOSS
stand-by loss
0
STAND_BY_LOSS___DAILY__WATT_24H_
stand-by loss - daily (watt/24h)
0
STORAGE_CAPACITY___HEAT_EXCHANGER
storage capacity - heat exchanger
40
STORAGE_CAPACITY___TANK
storage capacity - tank
1800
SURFACE_HEAT_EXCHANGER
surface heat exchanger
5.200
T_P_CONNECTION_RP
t&p connection rp
0.750
TRANSPORT_WEIGHT
transport weight
526
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_PACKAGING
type of packaging
Plastic and Wood
URL
url
www.aosmith.co.uk
WARRANTY_ON_PARTS
warranty on parts
12 months
WARRANTY_ON_TANK
warranty on tank
36 months
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
WORKSPACE
workspace
1100
NAME
name
IT 2000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions