??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Insight SiP
Description
ISP1907-LL
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
DESCRIPTION
description
Single mode Bluetooth 5.1 long range direction finding stack Thread, Zigbee, ANT+ stack available 2.4GHz low energy RF transceiver from nRF52 Nordic Semiconductor family 32-bit ARM Cortex M4 CPU Many analog and digital IOs including ADC, SPI, UART, PDM, I2C Fully integrated RF matching and Antenna Integrated Radio 32 MHz & Synchro 32kHZ crystal clocks DCDC converter with integrated inductor Single 1.7 to 3.6V supply Pin compatibility with full iSP15 iSP18 iSP19 series
NAME
name
7ESIZQB5N
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions