??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Pantron
Description
ISM series
Bill of material
ISM-1000
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
High Power Opto Sensors/ISM series
ALARM_OUTPUT
alarm output
ANALOG_OUTPUT
analog output
ERROR_OUTPUT
error output
MULTIPLEX_GESCHWINDIGKEIT
multiplex-geschwindigkeit
NMULTIPLEX_SPEED
nmultiplex-speed
OPERATING_MODES
operating modes
PLUG_CONNECTION
plug connection
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ita combined with receiver irl irh)
RANGE__USING_TRANSMITTER_ITH_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ith combined with receiver irl irh)
RANGE__USING_TRANSMITTER_ITL_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter itl combined with receiver irl irh)
RESPONSE_TIME
response time
SCREW_TERMINAL
screw terminal
SUPPLY_VOLTAGE
supply voltage
SWITCHING_OUTPUTS
switching outputs
TEST_INPUT
test input
TRANSMIT_FREQUENCIES
transmit frequencies
VERSION
version
NAME
name
MULTIPLEX_SPEED
multiplex-speed
NUMBER_OF_CHANNELS
number of channels
OPERATING_MODE
operating mode
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_IRL_IRH_
range (using transmitter ita combined with irl irh)
TRANSMIT_FREQUENCY
transmit frequency
VAR115_V_AC
115 v ac
VAR230_V_AC
230 v ac
VAR24_V_AC
24 v ac
SWITCHING_FREQUENCY
switching frequency
SWITCHING_OUTPUT
switching output
INTERFACE
interface
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions