??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Pantron
Description
ISG-A series
Bill of material
ISG-A124
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
High Power Opto Sensors/ISG-A series
VAR115_V_AC
115 v ac
VAR230_V_AC
230 v ac
VAR24_V_AC
24 v ac
VAR24_V_DC
24 v dc
ALARM_OUTPUT__AC_SUPPLY
alarm output, ac-supply
PNP 5 mA
ALARM_OUTPUT__DC_SUPPLY
alarm output, dc-supply
PNP NPN 100 mA, 30 V DC
CONNECTION
connection
11-pin DIN-plug
NUMBER_OF_CHANNELS
number of channels
1
POWER_CONSUMPTION
power consumption
5 VA
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ita combined with receiver irl irh)
20 m 50 m (66 ft 164 ft)
RANGE__USING_TRANSMITTER_ITH_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ith combined with receiver irl irh)
10 m 25 m (33 ft 82 ft)
RANGE__USING_TRANSMITTER_ITL_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter itl combined with receiver irl irh)
7 m 15 m (23 ft 49 ft)
SUPPLY_VOLTAGE
supply voltage
Order code
SWITCHING_FREQUENCY
switching frequency
20 Hz
SWITCHING_OUTPUT
switching output
TEST_INPUT
test input
NAME
name
DELAY_TIME
delay time
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions