??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
IS 570
Bill of material
IS 570
ORDERNO
IS 570
DIAMETER__MM_
diameter [mm]
7.1
INNER_DIAMETER__MM_
inner diameter [mm]
3.1
INSULATION_CAPACITY
insulation capacity
30.0
MATERIAL
material
Makrolone
OUTER_DIAMETER__MM_
outer diameter [mm]
3.8
SEMICONDUCTOR_CASING
semiconductor casing
TO-218 ; TOP-3 ; TO-220 ; Multiwatt
SEMICONDUCTOR_MOUNTED_BY
semiconductor mounted by
Screw
TEMPERATURE_RESISTANCE
temperature resistance
130.0
THICKNESS__MM_
thickness [mm]
0.35
NAME
name
IS 570
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions