??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Feilo's Sylvania
Description
IP20 LED Batten - Twin
Bill of material
LED IP20 BATTEN L1200 TWIN 4000K
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
EF_70_80
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
full range of LED Battens to replace traditional T8 battens (600mm, 1200mm, 1500mm and 1800mm), ease of installation, 4000K, 25000h lifethtime
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMINGCONTROLOPTIONS
dimmingcontroloptions
n/a
DOCUMENTATIONLITERATURE
documentationliterature
DURATIONUNIT
durationunit
hours
ELECTRICSHOCKCLASSIFICATION
electricshockclassification
Class I
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
75
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
50000
FAMILY_NAME
family name
HEIGHT_SYL
height_syl
48
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
IfcLightFixtureType
IMPACTPROTECTIONINDEX
impactprotectionindex
IK02
INGRESSPROTECTION
ingressprotection
IP20
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUTNOMINALFREQUENCY
inputnominalfrequency
50/60 Hz
INPUTVOLTAGE
inputvoltage
220-240V~
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
16500
LAMP
lamp
LED
LAMPCOLOURRENDERINGINDEX
lampcolourrenderingindex
80
LAMPCOLOURTEMPERATURE
lampcolourtemperature
4000 K
LAMPMACADAMSTEP
lampmacadamstep
n/a
LAMPNOMINALLUMINOUS
lampnominalluminous
LAMPSTYPE
lampstype
LED
LENGTH_SYL
length_syl
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTOUTPUTRATIO
lightoutputratio
n/a
LUMINAIRETYPE
luminairetype
LUMINOUSEFFICACY
luminousefficacy
MANUFACTURER
manufacturer
Feilo Sylvania
MANUFACTURERNAME
manufacturername
Feilo Sylvania
MASSUNIT
massunit
1
MATERIAL
material
n/a
MATERIAL_1_FEILO
material_1_feilo
MATERIAL_2_FEILO
material_2_feilo
MATERIAL_3_FEILO
material_3_feilo
MATERIAL_4_FEILO
material_4_feilo
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NOMINALDEPTH
nominaldepth
82
NOMINALHEIGHT
nominalheight
48
NOMINALLENGTH
nominallength
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWERCONSUMPTION
powerconsumption
POWERFACTOR
powerfactor
0
RADIUSRADIUS_SYL
radiusradius_syl
5
RADIUSTUBE_SYL
radiustube_syl
14
RADIUSTUBESLEEVE_SYL
radiustubesleeve_syl
15
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TWIN_SYL
twin_syl
1
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
URL
url
http://www.sylvania-lighting.com
VISIBILITYSINGLE_SYL
visibilitysingle_syl
0
VISIBILITYTWIN_SYL
visibilitytwin_syl
1
VOLTAGE
voltage
230
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
WIDTH_SYL
width_syl
82
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions