??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AtlasIED
Description
IP Enabled Visual Displays
Bill of material
IP-DDS
ORDERNO
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
BUILDING_CODES
building codes
CAN_HOST_REBAR
can host rebar
CATEGORY
category
COMPANY_ID
company_id
CONSTRUCTION_DETAILS
construction details
COST
cost
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAWN_BY
drawn by
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
FAMILY_NAME
family name
GREEN_BUILDING_LEED
green building-leed
HOST
host
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
MANUFACTURER
manufacturer
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
MANUFACTURER_WEBSITE
manufacturer website
MANUFACTURER_S_NOTES
manufacturer's notes
MASSUNIT
massunit
1
MASTERFORMAT04_KEYNOTE
masterformat04 keynote
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DATA
product data
PRODUCT_PROPERTIES
product properties
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
SEND_MESSAGE
send message
SHARED
shared
0
SPECIFICATION
specification
SPECWIZARD
specwizard
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
WARRANTY_DURATION__YEARS_
warranty duration (years)
NAME
name
VAR100V_TAPS
100v taps
VAR70V_TAPS
70v taps
BAFFLE_MATERIAL
baffle material
BODY_MATERIAL
body material
COLOR
color
COMMUNICATION_PORTS
communication ports
COST_MSRP
cost msrp
COVERAGE_HORIZONTAL
coverage horizontal
COVERAGE_VERTICAL
coverage vertical
DEPTH
depth
ENCLOSURE_MATERIAL
enclosure material
FAMILY_CODE__DEFAULT_
family code (default)
FAMILY_VERSION
family version
GRILL_MATERIAL
grill material
HEIGHT
height
IMPEDANCE
impedance
INGRESS_PROTECTION
ingress protection
IQ_CATEGORY
iq category
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MANUFACTURER_URL
manufacturer url
MARKET
market
MASTERFORMAT
masterformat
MATERFORMAT_TITLE
materformat title
MAX_CHARACTER_HEIGHT
max character height
MOUNT_MATERIAL
mount material
MOUNTING_RIGGING_PROVISIONS
mounting/rigging provisions
OPERATION_MODE
operation mode
POWER_RATING__RMS_
power rating (rms)
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
RADIUS_OF_SPEAKER_CONE
radius of speaker cone
RECOMMENDED_SIGNAL_PROCESSING
recommended signal processing
SAFETY_AGENCY_RATINGS
safety agency ratings
SCHEDULETYPE__RF_
scheduletype |rf|
SENSITIVITY
sensitivity
SPEAKER_CONE_HEIGHT
speaker cone height
SPEAKER_CONE_VISIBLE
speaker cone visible
SPEAKER_DISPERSION
speaker dispersion
SPEAKER_HEIGHT
speaker height
SPEAKER_LISTENING_HEIGHT
speaker listening height
SPEAKER_TYPE
speaker type
SPECIFICATION_BY_USER__DEFAULT_
specification by user (default)
SPL_MAX
spl max
TRANSFORMER_OPTION
transformer option
VERTICAL_SYMMETRY
vertical symmetry
VIEWABLE_DIMENSIONS__HXW_
viewable dimensions (hxw)
VOLTAGE_AC
voltage ac
WARRANTY
warranty
WEIGHT_PRODUCT
weight product
WIDTH
width
WORK_PLANE_BASED
work plane-based
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions