??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Austube
Description
IP
Bill of material
140 ForzaPro IP66 IK10
ORDERNO
140 ForzaPro IP66 IK10
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
280
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
80
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED boards Zhaga Compliant
LIGHT_FIXTURE
light fixture
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
austube
MASSUNIT
massunit
1
MODEL
model
FORZAPRO140BEAM
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
PLASTIC_DIFFUSER
plastic diffuser
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_CABLE
suspension cable
SUSPENSION_LENGTH
suspension length
1000
TILT_ANGLE
tilt angle
60
TYPE_COMMENTS
type comments
1X12W
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
austube.com.au
WATTAGE_COMMENTS
wattage comments
NAME
name
140 ForzaPro IP66 IK10
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions