??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ALW
Description
INZA I6RP indirect pendant + cord
Bill of material
INZA I6RP indirect pendant + cord
ORDERNO
INZA I6RP indirect pendant + cord
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
C_C_T___2700K
c.c.t - 2700k
1
C_C_T___3000K
c.c.t - 3000k
0
C_C_T___3500K
c.c.t - 3500k
0
C_C_T___4000K
c.c.t - 4000k
0
C_R_I___83
c.r.i - 83
1
C_R_I___98
c.r.i - 98
0
CABLE_LENGTH
cable length
5
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
v2 Lighting Group,Inc
MASSUNIT
massunit
1
MODEL
model
I6RP
OUTPUT___1300_LM
output - 1300 lm
0
OUTPUT___2000_LM
output - 2000 lm
0
OUTPUT___3000_LM
output - 3000 lm
0
OUTPUT___700_LM
output - 700 lm
1
OUTPUT___965_LM
output - 965 lm
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
INDI DOWN_83CRI_700lm_11 degree.IES
REFLECTOR_WIDE___40DEG
reflector wide - 40deg
0
REFLECTOR_WIDE___60DEG
reflector wide - 60deg
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.v2LightingGroup.com
VERSION
version
2015
NAME
name
INZA I6RP indirect pendant + cord
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions