??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Alpha Technologies
Description
Inverter Chargers
Bill of material
OSIO4OPR0
ORDERNO
DESCRIPTION
description
The Radian™ Series GridHybrid™ (full-flexibility grid-interactiveoff-grid) InverterCharger is engineered toward one goal making system design and installation easier and faster in grid-interactive and comprehensive off-grid applications. The new Radian Series inherit the hallmark features of the original design, including dual AC inputs for gridgenerator flexibility with no external switching required, unparalleled surge capability and operational stability, easy field upgradeability. Additionally, the use of a MATE3s brings stacking capability for large system scaling, simplified system commissioning through a powerful, easy-to-use configuration wizard, and multi-mode operational flexibility.In addition, both models have a new Advanced Battery Charging (ABC) profile option to support leading-edge battery technologies such as Lithium-Ion and others, and enhanced diagnostics for improved performance. And both incorporate OutBack’s GridZero technology, a superior level of intelligence in energy management for self-generation and self-consumption programs, providing precise balancing between using stored energy, solar and utility power, blending-in the latter to overcome surges and load spikes when needed. GridZero operation makes it possible for a smaller inverter and battery system to perform like a much larger one when required, putting stored and renewable energy sources to work and minimizing grid dependence. GridZero technology make the new Radians ideal for use in complex utility environments such as California and Hawaii.The GS8048A and GS4048A are certified to UL1741 for US applications, and CSA C22.2 No. 107.1 for Canada, and is IEC 62109-1 certified to meet the most stringent worldwide PV safety and emission standards. The GS7048E and GS3548E are IEC certified to meet the most stringent worldwide PV safety and emission standards.
PRODUCT_HIGHLIGHTS
product highlights
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions