??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Intermediate Position ZWP-6-VEN-120-H-4-0-P
Bill of material
Intermediate Position ZWP-6-VEN-120-H-4-0-P
ORDERNO
Intermediate Position ZWP-6-VEN-120-H-4-0-P
ADJUSTMENT_RANGE__MM_
adjustment range [mm]
0-120
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
8
AIR_PRESSURE_CONNECTION
air pressure connection
M5
CONTROL
control
42 or 52 way-valve bistable
COVER
cover
no
DAMPING
damping
hydraulic
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
16
ITEM_NO
item no
000000150302
MATERIAL_HOUSING
material housing
high-strength Al, anodized
MATERIAL_STOP_SYSTEM
material stop system
steel
NUMBER_OF_CYLINDERS
number of cylinders
1
NUMBER_OF_INTERMEDIATE_POSITIONS
number of intermediate positions
1
PRESSURE_RANGE
pressure range
4-8 bar
REPEAT_ACCURACY__MM_
repeat accuracy [mm]
+- 0,03
STROKE__MM_
stroke [mm]
120
WEIGHT__KG_
weight [kg]
1.26
NAME
name
Intermediate Position ZWP-6-VEN-120-H-4-0-P
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions