??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AllMotion
Description
INTELLI-INCH-JY Stepper Control+Driver
Bill of material
UC2O1W99K
ORDERNO
UC2O1W99K
DESCRIPTION
description
Measuring just 1 X 1 , the Intelli-INCH Stepper Driver + Controller was designed to allow users to create miniature motion control solutions with no programming. The inputs to this drive are JOYSTICK IN, LEFT LIMIT, RIGHT LIMIT, POWER (9V-30V) and GROUND. (There is no requirement for separate 5V power). The limit inputs accept 5V TTL level signals, or can accept switch closures to ground. The Joystick is a 500 Ohm to 10K range Linear Taper Potentiometer. Please see the Wiring Diagram. Two on board potentiometers set the MOVE current and the SPEED Speed Multiplier. Current is automatically reduced to one quarter of the move current when not moving. A SLEEP_BAR Input when grounded reduces the current draw to less than 2mA, allowing the drive to be used in battery powered applications. The On board Speed Multiplier Pot sets the range of speeds allowed by the Joystick.
NAME
name
UC2O1W99K
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions