??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Insaver HO Topper LED II 205
Bill of material
Insaver HO Topper LED II 205 RO 21W WW
ORDERNO
ACCESSORY_DIAMETER
accessory diameter
220
ACCESSORY_MARERIAL
accessory marerial
APPARENT_LOAD
apparent load
21
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
BEAM_ANGLE
beam angle
74
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI___RA__
cri ( ra )
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
205
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Insaver HO Topper LED II is available in 4 different round cut out sizes: 150mm, 175mm, 205mm & 220mm Insaver HO Topper LED II 150 12W delivers a 1,134 lumen output (4,000K) - perfect for 1x26W CFL replacement Insaver HO Topper LED II 175 15W delivers a 1,480 lumen output (4,000K) - perfect for 1x32W/2x18W CFL replacement Insaver HO Topper LED II 205 21W delivers a 1,989 lumen output (4,000K) - perfect for 1x42W CFL replacement Insaver HO Topper LED II 225 25W delivers a 2,289 lumen output (4,000K)- perfect for 2x26W CFL replacement High efficacy up to 99lm/W (Insaver HO Topper LED II 175 4,000K) IP44 rating allows for installation in applicable wet zone areas Choice of 3,000K (warm white) or 4,000K (neutral white) Shallow recess depth of <65mm Can replace existing large CFL downlights using a 225mm ceiling cut out (Insaver HO Topper LED II 225) Energy efficient electronic gear including analogue 1-10V and DALI dimmable options IK07 polycarbonate diffuser allows for a wider light distribution than a reflector downlight, allowing for increased spacings between luminaires 3 hour emergency pack available (to be ordered in addition to the luminaire) Ideal for applications such as corridors, public WCs and back of house areas Quick and easy to install Loop in-Loop out facility with red push fit terminal block for quick wiring White bezel (RAL 9003) Energy Class: A++, A+, A Long lifetime: 50,000 hours life at L70 (L80: 30,000 hours, L90: 15,000 hours)
DESIGN_OPTION
design option
-1
DIAMETER
diameter
205
DIFFUSER_DIAMETER
diffuser diameter
196
DIFUSER_MATERIAL
difuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_TYPE
distribution type
Direct - Symmetrical
DRIVE_CURRENT
drive current
450 mA
ELECTRICAL_PROTECTION
electrical protection
Class II
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
196
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
GLOW_WIRE_TEST
glow wire test
650
HEIGHT
height
60
HOST
host
5
IK_RATING
ik rating
IK07
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_DIAMETER
inner diameter
200
INNER_RADIUS
inner radius
100
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
21W
LAMP_COMMENTS
lamp comments
Integrated LED
LIFE
life
50 000 h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOR
lor
100 %
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
INSAVER HO TOPPER LED II
PRODUCT_PAGE_URL
product page url
REFLECTOR_MATERIAL
reflector material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TA_RATING
ta rating
-10°C to +40°C
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
230
VOLTAGE_COMMENTS
voltage comments
UNV (Universal Voltage; 220-240 Volt)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
0.6
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions