??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Insaver HE Topper LED 150 PIR
Bill of material
INSAVER 150 HE TOPPER LED NW PIR
ORDERNO
ACCESSORY_MATERIAL
accessory material
APPARENT_LOAD
apparent load
8
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
BEAM_ANGLE
beam angle
64-69
BRACE_INNER_DIAMETER
brace inner diameter
132
BRACE_OUTER_DIAMETER
brace outer diameter
140
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
145
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
8W & 9W LED white downlight. Ideal for applications such as bathrooms, washrooms or public toilets. IP44 rating allows for installation in applicable zone 1 wet areas. Insaver HE Topper LED with sensor 4,000K delivers 604lm (luminaire lumen output), equating to 76lm/W (total system efficiency). Insaver HE Topper LED can integrate Sylvania PIR sensor and / or Plus3. Sylvania PIR sensor helps you cut energy costs by up to 60%, reduces carbon emissions and helps you comply with carbon reduction legislation and building regulations. Recessed diffuser for an improved visual comfort. Warm white (3,000K) or Neutral white (4,000K). Quick and easy to install. LED lifetime: 50,000 hours. Energy Class: A++, A+, A. LED technology provides an energy efficient solution with reduced maintenance costs
DESIGN_OPTION
design option
-1
DIAMETER
diameter
165
DIFFUSER_DIAMETER
diffuser diameter
105
DIFFUSER_MATERIAL
diffuser material
DIFFUSER_RADIUS
diffuser radius
52.5
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVE_CURRENT
drive current
350mA
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
105
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
GLOW_WIRE_TEST
glow wire test
650
HEIGHT
height
46
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_COMMENTS
lamp comments
Integrated LED
LIFE
life
50 000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
Insaver HE Topper LED
PRODUCT_PAGE_URL
product page url
RADIUS
radius
82.5
RECESSED_DEPTH
recessed depth
46
REFLECTOR_MATERIAL
reflector material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
240
VOLTAGE_COMMENTS
voltage comments
UNV (Universal Voltage; 220-240 Volt)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
0.8
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions