??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Arconas
Description
inpower flex
Bill of material
United Kingdom
ORDERNO
VAR04_CSI
04 csi
12 52 00
VAR5_VDC_OVER_CURRENT_PROTECTION
5 vdc over current protection
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
0
AMPERE_MAX
ampere max
ASSEMBLY_CODE
assembly code
D5020
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/04/inPower-flex-cutsheet-NEW1.pdf
CABLE_MANAGEMENT_DEVICE
cable management device
http://inpowerflex.com/cablemanagement.html
CABLE_MANAGMENT_DETAILS
cable managment details
https://www.arconas.com/wp-content/uploads/2014/04/cable-management-device-details.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
6.300
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRICAL_CERTIFICATION
electrical certification
https://www.arconas.com/wp-content/uploads/2014/04/inPower-Flex-25000-Certificate.pdf
HEIGHT
height
3.300
HOST
host
0
HUMIDITY
humidity
0 to 95% non-condensing
INLET_POWER_DAISY_CHAIN_LIMIT
inlet power daisy chain limit
INPOWER_FLEX_WEBSITE
inpower flex website
http://inpowerflex.com/
LOAD
load
LOAD_SUB_CLASSIFICATION_MOTOR
load sub classification motor
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1 (877) 572-0727
MASSUNIT
massunit
1
MODEL
model
inPower Flex
MODULE_LIMIT
module limit
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.50.00
OMNICLASS_TITLE
omniclass title
Terminals for Power Supply
PART_TYPE
part type
0
POWER
power
1
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
POWER_INLET
power inlet
IEC 60320 C14
POWER_INLET_CORD
power inlet cord
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/product/power-inpower-flex/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
1.500
SPECIFICATIONS__URL
specifications url
https://www.arconas.com/wp-content/uploads/2014/04/inPower-flex-Specs.pdf
SUBCATEGORY
subcategory
Power
TEMPERATURE_RANGE
temperature range
0° to 35°C
URL
url
https://www.arconas.com/product/power-inpower-flex/
USER_AC_OUTLET
user ac outlet
USER_DC_OUTLETS
user dc outlets
VERSION
version
2016
VOLTAGE
voltage
WEIGHT
weight
1.500
WIDTH
width
6.700
WORK_PLANE_BASED
work plane-based
1
INPOWER_FLEX
inpower flex
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions